1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TBF/2501 600V LF

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 257.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

UL, cUL, PSE and CE standards acquired. Made using an oil-resistant and heat-resistant flexible vinyl sheath. Ideal for wiring low-speed slideable parts such as cable carriers.

 
Part Number
TBF/2501 600V 2X17AWG-1
TBF/2501 600V 2X17AWG-2
TBF/2501 600V 2X17AWG-3
TBF/2501 600V 2X17AWG-4
TBF/2501 600V 2X17AWG-5
TBF/2501 600V 2X17AWG-6
TBF/2501 600V 2X17AWG-7
TBF/2501 600V 2X17AWG-8
TBF/2501 600V 2X17AWG-9
TBF/2501 600V 2X17AWG-10
TBF/2501 600V 2X17AWG-11
TBF/2501 600V 2X17AWG-12
TBF/2501 600V 2X17AWG-13
TBF/2501 600V 2X17AWG-14
TBF/2501 600V 2X17AWG-15
TBF/2501 600V 2X17AWG-16
TBF/2501 600V 2X17AWG-17
TBF/2501 600V 2X17AWG-18
TBF/2501 600V 2X17AWG-19
TBF/2501 600V 2X17AWG-20
TBF/2501 600V 2X17AWG-21
TBF/2501 600V 2X17AWG-22
TBF/2501 600V 2X17AWG-23
TBF/2501 600V 2X17AWG-24
TBF/2501 600V 2X17AWG-25
TBF/2501 600V 2X17AWG-26
TBF/2501 600V 2X17AWG-27
TBF/2501 600V 2X17AWG-28
TBF/2501 600V 2X17AWG-29
TBF/2501 600V 2X17AWG-30
TBF/2501 600V 2X17AWG-31
TBF/2501 600V 2X17AWG-32
TBF/2501 600V 2X17AWG-33
TBF/2501 600V 2X17AWG-34
TBF/2501 600V 2X17AWG-35
TBF/2501 600V 2X17AWG-36
TBF/2501 600V 2X17AWG-37
TBF/2501 600V 2X17AWG-38
TBF/2501 600V 2X17AWG-39
TBF/2501 600V 2X17AWG-40
TBF/2501 600V 2X17AWG-41
TBF/2501 600V 2X17AWG-42
TBF/2501 600V 2X17AWG-43
TBF/2501 600V 2X17AWG-44
TBF/2501 600V 2X17AWG-45
TBF/2501 600V 2X17AWG-46
TBF/2501 600V 2X17AWG-47
TBF/2501 600V 2X17AWG-48
TBF/2501 600V 2X17AWG-49
TBF/2501 600V 2X17AWG-50
TBF/2501 600V 2X17AWG-51
TBF/2501 600V 2X17AWG-52
TBF/2501 600V 2X17AWG-53
TBF/2501 600V 2X17AWG-54
TBF/2501 600V 2X17AWG-55
TBF/2501 600V 2X17AWG-56
TBF/2501 600V 2X17AWG-57
TBF/2501 600V 2X17AWG-58
TBF/2501 600V 2X17AWG-59
TBF/2501 600V 2X17AWG-60
TBF/2501 600V 2X17AWG-61
TBF/2501 600V 2X17AWG-62
TBF/2501 600V 2X17AWG-63
TBF/2501 600V 2X17AWG-64
TBF/2501 600V 2X17AWG-65
TBF/2501 600V 2X17AWG-66
TBF/2501 600V 2X17AWG-67
TBF/2501 600V 2X17AWG-68
TBF/2501 600V 2X17AWG-69
TBF/2501 600V 2X17AWG-70
TBF/2501 600V 2X17AWG-71
TBF/2501 600V 2X17AWG-72
TBF/2501 600V 2X17AWG-73
TBF/2501 600V 2X17AWG-74
TBF/2501 600V 2X17AWG-75
TBF/2501 600V 2X17AWG-76
TBF/2501 600V 2X17AWG-77
TBF/2501 600V 2X17AWG-78
TBF/2501 600V 2X17AWG-79
TBF/2501 600V 2X17AWG-80
TBF/2501 600V 2X17AWG-81
TBF/2501 600V 2X17AWG-82
TBF/2501 600V 2X17AWG-83
TBF/2501 600V 2X17AWG-84
TBF/2501 600V 2X17AWG-85
TBF/2501 600V 2X17AWG-86
TBF/2501 600V 2X17AWG-87
TBF/2501 600V 2X17AWG-88
TBF/2501 600V 2X17AWG-89
TBF/2501 600V 2X17AWG-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire

฿ 270.03

CABLE 1 Piece(s) 5 Day(s) 11.251729.6NA

฿ 434.17

CABLE 1 Piece(s) 5 Day(s) 21.251729.6NA

฿ 598.30

CABLE 1 Piece(s) 5 Day(s) 31.251729.6NA

฿ 762.44

CABLE 1 Piece(s) 5 Day(s) 41.251729.6NA

฿ 926.58

CABLE 1 Piece(s) 5 Day(s) 51.251729.6NA

฿ 1,090.71

CABLE 1 Piece(s) 5 Day(s) 61.251729.6NA

฿ 1,254.85

CABLE 1 Piece(s) 5 Day(s) 71.251729.6NA

฿ 1,418.98

CABLE 1 Piece(s) 5 Day(s) 81.251729.6NA

฿ 1,583.12

CABLE 1 Piece(s) 5 Day(s) 91.251729.6NA

฿ 1,500.01

CABLE 1 Piece(s) 5 Day(s) 101.251729.6NA

฿ 1,639.42

CABLE 1 Piece(s) 5 Day(s) 111.251729.6NA

฿ 1,778.83

CABLE 1 Piece(s) 5 Day(s) 121.251729.6NA

฿ 1,918.24

CABLE 1 Piece(s) 5 Day(s) 131.251729.6NA

฿ 2,057.65

CABLE 1 Piece(s) 5 Day(s) 141.251729.6NA

฿ 2,197.06

CABLE 1 Piece(s) 5 Day(s) 151.251729.6NA

฿ 2,336.47

CABLE 1 Piece(s) 5 Day(s) 161.251729.6NA

฿ 2,475.89

CABLE 1 Piece(s) 5 Day(s) 171.251729.6NA

฿ 2,615.30

CABLE 1 Piece(s) 5 Day(s) 181.251729.6NA

฿ 2,754.71

CABLE 1 Piece(s) 5 Day(s) 191.251729.6NA

฿ 2,894.12

CABLE 1 Piece(s) 5 Day(s) 201.251729.6NA

฿ 3,033.53

CABLE 1 Piece(s) 5 Day(s) 211.251729.6NA

฿ 3,172.94

CABLE 1 Piece(s) 5 Day(s) 221.251729.6NA

฿ 3,312.35

CABLE 1 Piece(s) 5 Day(s) 231.251729.6NA

฿ 3,451.76

CABLE 1 Piece(s) 5 Day(s) 241.251729.6NA

฿ 3,591.17

CABLE 1 Piece(s) 5 Day(s) 251.251729.6NA

฿ 3,730.59

CABLE 1 Piece(s) 5 Day(s) 261.251729.6NA

฿ 3,870.00

CABLE 1 Piece(s) 5 Day(s) 271.251729.6NA

฿ 4,009.41

CABLE 1 Piece(s) 5 Day(s) 281.251729.6NA

฿ 4,148.82

CABLE 1 Piece(s) 5 Day(s) 291.251729.6NA

฿ 4,288.23

CABLE 1 Piece(s) 5 Day(s) 301.251729.6NA

฿ 4,427.64

CABLE 1 Piece(s) 5 Day(s) 311.251729.6NA

฿ 4,567.05

CABLE 1 Piece(s) 5 Day(s) 321.251729.6NA

฿ 4,706.46

CABLE 1 Piece(s) 5 Day(s) 331.251729.6NA

฿ 4,845.87

CABLE 1 Piece(s) 5 Day(s) 341.251729.6NA

฿ 4,985.29

CABLE 1 Piece(s) 5 Day(s) 351.251729.6NA

฿ 5,124.70

CABLE 1 Piece(s) 5 Day(s) 361.251729.6NA

฿ 5,264.11

CABLE 1 Piece(s) 5 Day(s) 371.251729.6NA

฿ 5,403.52

CABLE 1 Piece(s) 5 Day(s) 381.251729.6NA

฿ 5,542.93

CABLE 1 Piece(s) 5 Day(s) 391.251729.6NA

฿ 5,682.34

CABLE 1 Piece(s) 5 Day(s) 401.251729.6NA

฿ 5,821.75

CABLE 1 Piece(s) 5 Day(s) 411.251729.6NA

฿ 5,961.16

CABLE 1 Piece(s) 5 Day(s) 421.251729.6NA

฿ 6,100.58

CABLE 1 Piece(s) 5 Day(s) 431.251729.6NA

฿ 6,239.99

CABLE 1 Piece(s) 5 Day(s) 441.251729.6NA

฿ 6,379.40

CABLE 1 Piece(s) 5 Day(s) 451.251729.6NA

฿ 6,518.81

CABLE 1 Piece(s) 5 Day(s) 461.251729.6NA

฿ 6,658.22

CABLE 1 Piece(s) 5 Day(s) 471.251729.6NA

฿ 6,797.63

CABLE 1 Piece(s) 5 Day(s) 481.251729.6NA

฿ 6,937.04

CABLE 1 Piece(s) 5 Day(s) 491.251729.6NA

฿ 6,232.19

CABLE 1 Piece(s) 5 Day(s) 501.251729.6NA

฿ 6,354.71

CABLE 1 Piece(s) 5 Day(s) 511.251729.6NA

฿ 6,477.24

CABLE 1 Piece(s) 5 Day(s) 521.251729.6NA

฿ 6,599.76

CABLE 1 Piece(s) 5 Day(s) 531.251729.6NA

฿ 6,722.29

CABLE 1 Piece(s) 5 Day(s) 541.251729.6NA

฿ 6,844.81

CABLE 1 Piece(s) 5 Day(s) 551.251729.6NA

฿ 6,967.34

CABLE 1 Piece(s) 5 Day(s) 561.251729.6NA

฿ 7,089.87

CABLE 1 Piece(s) 5 Day(s) 571.251729.6NA

฿ 7,212.39

CABLE 1 Piece(s) 5 Day(s) 581.251729.6NA

฿ 7,334.92

CABLE 1 Piece(s) 5 Day(s) 591.251729.6NA

฿ 7,457.44

CABLE 1 Piece(s) 5 Day(s) 601.251729.6NA

฿ 7,579.97

CABLE 1 Piece(s) 5 Day(s) 611.251729.6NA

฿ 7,702.50

CABLE 1 Piece(s) 5 Day(s) 621.251729.6NA

฿ 7,825.02

CABLE 1 Piece(s) 5 Day(s) 631.251729.6NA

฿ 7,947.55

CABLE 1 Piece(s) 5 Day(s) 641.251729.6NA

฿ 8,070.07

CABLE 1 Piece(s) 5 Day(s) 651.251729.6NA

฿ 8,192.60

CABLE 1 Piece(s) 5 Day(s) 661.251729.6NA

฿ 8,315.12

CABLE 1 Piece(s) 5 Day(s) 671.251729.6NA

฿ 8,437.65

CABLE 1 Piece(s) 5 Day(s) 681.251729.6NA

฿ 8,560.18

CABLE 1 Piece(s) 5 Day(s) 691.251729.6NA

฿ 8,682.70

CABLE 1 Piece(s) 5 Day(s) 701.251729.6NA

฿ 8,805.23

CABLE 1 Piece(s) 5 Day(s) 711.251729.6NA

฿ 8,927.75

CABLE 1 Piece(s) 5 Day(s) 721.251729.6NA

฿ 9,050.28

CABLE 1 Piece(s) 5 Day(s) 731.251729.6NA

฿ 9,172.80

CABLE 1 Piece(s) 5 Day(s) 741.251729.6NA

฿ 9,295.33

CABLE 1 Piece(s) 5 Day(s) 751.251729.6NA

฿ 9,417.86

CABLE 1 Piece(s) 5 Day(s) 761.251729.6NA

฿ 9,540.38

CABLE 1 Piece(s) 5 Day(s) 771.251729.6NA

฿ 9,662.91

CABLE 1 Piece(s) 5 Day(s) 781.251729.6NA

฿ 9,785.43

CABLE 1 Piece(s) 5 Day(s) 791.251729.6NA

฿ 9,907.96

CABLE 1 Piece(s) 5 Day(s) 801.251729.6NA

฿ 10,030.49

CABLE 1 Piece(s) 5 Day(s) 811.251729.6NA

฿ 10,153.01

CABLE 1 Piece(s) 5 Day(s) 821.251729.6NA

฿ 10,275.54

CABLE 1 Piece(s) 5 Day(s) 831.251729.6NA

฿ 10,398.06

CABLE 1 Piece(s) 5 Day(s) 841.251729.6NA

฿ 10,520.59

CABLE 1 Piece(s) 5 Day(s) 851.251729.6NA

฿ 10,643.11

CABLE 1 Piece(s) 5 Day(s) 861.251729.6NA

฿ 10,765.64

CABLE 1 Piece(s) 5 Day(s) 871.251729.6NA

฿ 10,888.17

CABLE 1 Piece(s) 5 Day(s) 881.251729.6NA

฿ 11,010.69

CABLE 1 Piece(s) 5 Day(s) 891.251729.6NA

฿ 11,133.22

CABLE 1 Piece(s) 5 Day(s) 901.251729.6NA

Loading...

Basic Information

Rated Voltage 600V Shield NA Properties Oil Resistance / Heat-Resistance
Representative Standard PSE / UL / CE / CSA(c-UL) Sheath (outer coating) color Black Sheath (outer coating) material PVC (Polyvinyl Chloride)
Insulation body materials PVC (Polyvinyl Chloride) Power supply/signal For Power Supply Other Properties Flame retardant / Torsion resistance / Bending resistance