1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EXT-3D, 3D-Compatible Robot Cable (600V) (EXT-3D/CL3X/2586 600V LF 2CX14AWG-12)

CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • EXT-3D, 3D-Compatible Robot Cable (600V)
  • EXT-3D, 3D-Compatible Robot Cable (600V)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Listing standard: CL3X acquired. NFPA70.79-compatible cable
Robot cable with excellent torsion-resistance. Suitable for articulated robots.

 
Part Number
EXT-3D/CL3X/2586 600V LF 2CX14AWG-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Shield Grounding Wire Other Properties Other Properties

฿ 5,128.94

CABLE 1 Piece(s) 5 Day(s) 10122.081427.4NANA-Bending resistance / Flame retardant / Torsion resistance

Loading...

  1. 1

Basic Information

Rated Voltage 600V Properties Oil Resistance / Heat-Resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) color Dark blue Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials TPE
Power supply/signal For Signals

Please check the type/dimensions/specifications of the part EXT-3D/CL3X/2586 600V LF 2CX14AWG-12 in the EXT-3D, 3D-Compatible Robot Cable (600V) series.

Products with similar specification

Part Number
EXT-3D-SB/CL3X/2586 600V LF 2X14AWG-11
EXT-3D-SB/CL3X/2586 600V LF 2X14AWG-12
EXT-3D-SB/CL3X/2586 600V LF 2X14AWG-13
EXT-3D/CL3X/2586 600V LF 2CX14AWG-13
EXT-3D/CL3X/2586 600V LF 2CX14AWG-14
EXT-3D/CL3X/2586 600V LF 2CX14AWG-15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Shield Grounding Wire Other Properties Other Properties

฿ 10,554.84

1 Piece(s) 6 Day(s) 10112.081427.9AvailableNAShield: tin plated soft copper wire braidingNoise resistance / Bending resistance / Flame retardant / Torsion resistance

฿ 11,509.68

1 Piece(s) 6 Day(s) 10122.081427.9AvailableNAShield: tin plated soft copper wire braidingNoise resistance / Bending resistance / Flame retardant / Torsion resistance

฿ 12,470.97

1 Piece(s) 6 Day(s) 10132.081427.9AvailableNAShield: tin plated soft copper wire braidingNoise resistance / Bending resistance / Flame retardant / Torsion resistance

฿ 5,547.53

1 Piece(s) 5 Day(s) 10132.081427.4NANA-Bending resistance / Flame retardant / Torsion resistance

฿ 5,966.11

1 Piece(s) 5 Day(s) 10142.081427.4NANA-Bending resistance / Flame retardant / Torsion resistance

฿ 6,384.70

1 Piece(s) 5 Day(s) 10152.081427.4NANA-Bending resistance / Flame retardant / Torsion resistance