RFID System V680/V680S Series RF Tag

Caution
Product Description
Media for writing data that enables the integration of objects and information
■ Features
· V680 Series
Lineup of products ranging from 1 to 8 KB. Select the product according to the amount of data to be stored and size of the object on which it will be mounted.
· V680S Series
Select the ideal combination of V680S Series RF tags from 8 types
to suit the communication distance, required memory capacity and material of object on which it is to be mounted.
Note: 8‑KB RF tags in the V680 Series can communicate with V680S Series reader/writers.
RF tag (1 KB memory)
| Format | Model V680- D1KP52MT | V680- D1KP54T | V680- D1KP66T | V680- D1KP66MT | V680- D1KP53M | V680- D1KP66T-SP |
|---|---|---|---|---|---|---|
| Memory capacity | 1,000 bytes (user area) | |||||
| Memory type | EEPROM | |||||
| Data retention time *1 | 10 years after writing (85°C max.) | |||||
| Number of data rewrites | 100,000 times per block (at 25°C) | |||||
| Ambient operating temperature (During communication) | -25°C to +85°C (assuming no icing) | -25°C to +70°C (assuming no icing) | ||||
| Ambient storage temperature (data retention) | -40°C to +125°C (assuming no icing) Heat-resistance thermal cycles: 1,000 thermal cycles each of 30 minutes at -10°C/150°C High temperature storage: 1,000 hours at +150°C *2 Thermal cycle: 200 thermal cycles each of 30 minutes at -10°C/180°C High temperature storage: 200 hours at 180°C *3 | -40°C to +125°C (assuming no icing) | -40°C to +110°C (assuming no icing) | |||
| Ambient operating humidity | 35 to 95% RH | |||||
| Protective structure | IP68 (IEC 60529:2001) Oil resistance equivalent to IP67G (JIS C 0920:2003 Appendix 1) *4 | IP67 (IEC 60529:2001) Oil resistance equivalent to IP67G (JIS C 0920:2003 Appendix 1)*4 | IP68 (IEC60529:2001) Oil resistance equivalent to IP67G (JIS C 0920:2003 Appendix 1) *4 | IP67 | ||
| Vibration resistance | 10 to 2,000 Hz, 1.5-mm double amplitude at 150 m/s2 acceleration with 10 sweeps in X, Y and Z directions for 15 minutes each (must be no abnormalities) | |||||
| Shock resistance | 500 m/s2 shock in X, Y and Z directions 3 times each (18 times in total) (must be no abnormalities) | |||||
| Shape | φ8 × 5 mm | φ20 × 2.7 mm | 34 × 34 × 3.5 mm | φ10 × 4.5 mm (DIN698373 compliant) | 95 × 36.5 × 6.5 mm (excluding protrusions) | |
| Material | Case: PPS resin Filler resin: Epoxy resin | Molding: PPS resin | Case: PPS resin Filler resin: Epoxy resin | Exterior resin: Fluororesin (PFA) RF tag main body: PPS resin | ||
| Mass | Approx. 0.5 g | Approx. 2 g | Approx. 6 g | Approx. 7.5 g | Approx. 1 g | Approx. 20 g |
| Metallic compatibility | Yes | No | No | Yes | Yes | No |
*1. If stored at 125°C or higher, write the data again even if the data does not need to be changed.
* 2. The heat resistance has been checked at +150°C for up to 1,000 hours, and thermal shock has been checked through testing 1,000 thermal cycles each of 30 minutes at −10/+150°C. (Test samples: 22, defects: 0)
*3. The heat resistance has been checked at 180°C for up to 200 hours, and thermal shock has been checked through testing 200 thermal cycles each of 30 minutes at −10°C/+180°C. (Test samples: 22, defects: 0)
*4. Oil resistance has been tested using a specific cutting oil as defined in the OMRON test method.
RF Tag (High Temperature Type 1 KB Memory)
| Format | V680-D1KP58HTN |
|---|---|
| Memory capacity | 1,000 bytes (user area) |
| Memory type | EEPROM |
| Data retention time | 10 years after writing (85°C or less), 0.5 year after writing (up to 125°C) Total data retention at high temperatures exceeding 125°C is 10 hours *1 |
| Number of data rewrites | 100,000 times per block (at 25°C) |
| Ambient operating temperature (during communication) | -25°C to +85°C (assuming no icing) |
| Ambient storage temperature | -40 to +250°C (assuming no icing) *2 (Data retention: -40 to +125°C) 1) 2,000 cycles of 30 minutes each between room temperature and 200°C 2) 500 hours at 250°C |
| Ambient storage humidity | No restrictions |
| Protective structure | IP67 (IEC 60529:2001) Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *3 |
| Vibration resistance | 10 to 2,000 Hz, 1.5-mm double amplitude at 150 m/s2 acceleration with 10 sweeps in X, Y and Z directions for 15 minutes each (must be no abnormalities) |
| Shock resistance | 500 m/s2 shock in X, Y and Z directions 3 times each (18 times in total) (must be no abnormalities) |
| Material | PPS resin |
| Mass | Approx. 70 g |
*1. If stored at high temperatures, write the data again even if the data does not need to be changed. High temperatures are those exceeding 125°C up to 250°C.
*2. Storing under high temperatures or heat cycles will impact the internal parts and as such a service life applies. The RF tags were placed in the following high temperatures and then evaluated in-house. It was confirmed that no problems occurred.
- 1.2,000 cycles of 30 minutes each between room temperature and 200°C
- 2.500 hours at 250°C
*3. Oil resistance has been tested using a specific cutting oil as defined in the OMRON test method.
- * See the catalog for types, models, performance, and dimensional outline drawings other than those detailed above.
Related products
ID controller for V680 Series RFID system (ID system that uses radio waves and electromagnetic waves on media).


