(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wiring for power supply, communication, LAN and PLC can all be done using this 1 cable.
Easy to handle. Uses only 1 connector, helping keep costs down.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shield Details | Cable Outer Diameter (mm) | Length (m) | Finished outer diameter (mm) | Overall Length (m) | Insulation body materials | AWG size (AWG) | Number Of Cores (Core) | Logarithm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,727.80 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Double Layer Shield | 10.0 or More | 10 to 19 | 10.3 | 11 | - | 0.25/0.5 | 16 | 7 | ||
฿ 9,511.61 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Double Layer Shield | 10.0 or More | 10 to 19 | 10.3 | 12 | - | 0.25/0.5 | 16 | 7 | ||
฿ 10,295.42 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Double Layer Shield | 10.0 or More | 10 to 19 | 10.3 | 13 | - | 0.25/0.5 | 16 | 7 | ||
฿ 11,079.23 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Double Layer Shield | 10.0 or More | 10 to 19 | 10.3 | 14 | - | 0.25/0.5 | 16 | 7 | ||
฿ 11,863.04 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Double Layer Shield | 10.0 or More | 10 to 19 | 10.3 | 15 | - | 0.25/0.5 | 16 | 7 | ||
฿ 12,646.85 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Double Layer Shield | 10.0 or More | 10 to 19 | 10.3 | 16 | - | 0.25/0.5 | 16 | 7 | ||
฿ 13,430.65 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Double Layer Shield | 10.0 or More | 10 to 19 | 10.3 | 17 | - | 0.25/0.5 | 16 | 7 | ||
฿ 14,214.46 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Double Layer Shield | 10.0 or More | 10 to 19 | 10.3 | 18 | - | 0.25/0.5 | 16 | 7 | ||
฿ 14,998.27 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Double Layer Shield | 10.0 or More | 10 to 19 | 10.3 | 19 | - | 0.25/0.5 | 16 | 7 | ||
฿ 15,782.08 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Double Layer Shield | 10.0 or More | 20 to 29 | 10.3 | 20 | - | 0.25/0.5 | 16 | 7 | ||
฿ 678.84 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 1 to 9 | 8.1 | 1 | - | 0.25/0.5 | 16 | 7 | ||
฿ 1,114.70 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 1 to 9 | 8.1 | 2 | - | 0.25/0.5 | 16 | 7 | ||
฿ 1,619.10 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 1 to 9 | 8.1 | 3 | - | 0.25/0.5 | 16 | 7 | ||
฿ 2,123.50 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 1 to 9 | 8.1 | 4 | - | 0.25/0.5 | 16 | 7 | ||
฿ 2,627.90 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 1 to 9 | 8.1 | 5 | - | 0.25/0.5 | 16 | 7 | ||
฿ 3,132.30 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 1 to 9 | 8.1 | 6 | - | 0.25/0.5 | 16 | 7 | ||
฿ 3,636.69 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 1 to 9 | 8.1 | 7 | - | 0.25/0.5 | 16 | 7 | ||
฿ 4,141.09 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 1 to 9 | 8.1 | 8 | - | 0.25/0.5 | 16 | 7 | ||
฿ 4,645.49 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 1 to 9 | 8.1 | 9 | - | 0.25/0.5 | 16 | 7 | ||
฿ 5,149.89 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 10 to 19 | 8.1 | 10 | - | 0.25/0.5 | 16 | 7 | ||
฿ 5,654.29 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 10 to 19 | 8.1 | 11 | - | 0.25/0.5 | 16 | 7 | ||
฿ 6,158.69 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 10 to 19 | 8.1 | 12 | - | 0.25/0.5 | 16 | 7 | ||
฿ 6,663.09 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 10 to 19 | 8.1 | 13 | - | 0.25/0.5 | 16 | 7 | ||
฿ 7,167.49 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 10 to 19 | 8.1 | 14 | - | 0.25/0.5 | 16 | 7 | ||
฿ 7,671.89 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 10 to 19 | 8.1 | 15 | - | 0.25/0.5 | 16 | 7 | ||
฿ 8,176.29 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 10 to 19 | 8.1 | 16 | - | 0.25/0.5 | 16 | 7 | ||
฿ 8,680.69 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 10 to 19 | 8.1 | 17 | - | 0.25/0.5 | 16 | 7 | ||
฿ 9,185.09 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 10 to 19 | 8.1 | 18 | - | 0.25/0.5 | 16 | 7 | ||
฿ 9,689.49 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 10 to 19 | 8.1 | 19 | - | 0.25/0.5 | 16 | 7 | ||
฿ 10,193.89 | NETWORK CABLE | 1 Piece(s) | 9 Day(s) | 10 | Single Layer Shield | 8.0 to 8.9 | 20 to 29 | 8.1 | 20 | - | 0.25/0.5 | 16 | 7 |
Loading...
Category | Others | Shield Structure | Shielded・STP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Cable Conductor | Stranded Wire | Conductor Size | Composite Cable | Color | Black |
Sheath Material | PVC | Power supply/signal | Dual Use |
How can we improve?
How can we improve?