(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The touch panel (for PLC) provides a wide variety of useful functions, greatly reducing man-hours and costs when connecting to various components.
[Features]
· Connect to the "Machine Automation Controller NJ Series" for improved troubleshooting functionality.
· Includes functions which can be quickly implemented by the designer as well as a whole host of other functions which meet the needs of the user.
[Applications]
· Supports a wide range of applications with its wide range of screen variations and various functions.
The best match possible
The amount of work and cost of connecting to various components have been greatly reduced. The result is an incredible range of features that is possible only when unifying to one manufacturer. Connecting to the NJ-Series Machine Automation Controller allows the machine designer to quickly achieve the features required by the user through support for improved troubleshooting and structured programming by adding structures and other new data types.
Machine management tool
The machine designer can easily implement PLC troubleshooting, machine troubleshooting, settings for inverters, servo drives, temperature controllers, and other control components, status monitoring of connected devices and uploading/downloading of parameters.
Machine Automation Controller NJ Series Applications
Programmable Controller CS/CJ Series Applications
Model Number: NS12/10 main unit dimensional drawing
Model Number: NS8 main unit dimensional drawing
Model Number: NS5 main unit dimensional drawing
Model Number: NSH5 hand-held main unit dimensional drawing
Product name | Specifications | Format | |||
---|---|---|---|---|---|
Screen size | Number Of Dots | Ethernet | Frame Color | ||
NS5-V2 Main Unit*1 | 5.7-inch TFT*2 (color) LED backlight | 320 × 240 dots | No | Ivory | NS5-SQ10-V2 |
Black | NS5-SQ10B-V2 | ||||
Yes | Ivory | NS5-SQ11-V2 | |||
Black | NS5-SQ11B-V2 | ||||
5.7-inch high-luminance TFT *2 (Color) LED backlight | No | Ivory | NS5-TQ10-V2 | ||
Black | NS5-TQ10B-V2 | ||||
Yes | Ivory | NS5-TQ11-V2 | |||
Black | NS5-TQ11B-V2 | ||||
NS8-V2 main unit | 8.4-inch TFT*2 LED backlight | 640 × 480 dots | Yes | Black | NS8-TV01B-V2 |
NS10-V2 Main Unit | 10.4-inch TFT*2 LED backlight | 640 × 480 dots | No | Ivory | NS10-TV00-V2 |
Black | NS10-TV00B-V2 | ||||
Yes | Ivory | NS10-TV01-V2 | |||
Black | NS10-TV01B-V2 | ||||
NS12-V2 Main Unit | 12.1-inch TFT*2 LED backlight | 800 × 600 dots | No | Ivory | NS12-TS00-V2 |
Black | NS12-TS00B-V2 | ||||
Yes | Ivory | NS12-TS01-V2 | |||
Black | NS12-TS01B-V2 | ||||
NSH5-V2 Main Unit *1 (Hand-Held Type) | 5.7 inch TFT | 320 × 240 dots | No | Black (Emergency stop switch: red) | NSH5-SQG10B-V2 |
Series | NS5-V2 | NS8-V2 | NS10-V2 | NS12-V2 |
---|---|---|---|---|
Rated power supply voltage | 24 V DC | |||
Allowable power supply voltage range | 20.4 to 27.6 V DC (24 V DC ±15%) | |||
Power consumption | 15 W or less | 25 W or less | ||
Ambient operating temperature | 0 to 50°C Note: The ambient operating temperature is subject to the following restrictions according to the mounting angle. Mounting angle of 0 to 30° to the horizontal: · When no expansion units are mounted, the operating temperature range is 0 to 45°C · When a video input unit or a controller link interface unit is mounted, the ambient operating temperature is 0 to 35°C. Mounting angle of 30 to 90° to the horizontal: ambient operating temperature range of 0 to 50°C (0 to 45°C for NS8) | |||
Ambient storage temperature | -20 to +60°C | |||
Ambient operating humidity | 35 to 85% RH (0 to 40°C), 35 to 60% RH (40 to 50°C) No condensation | |||
Operating ambient atmosphere | No corrosive gas | |||
Noise resistance | IEC61000-4-4 compliant 2 kV (power supply line) | |||
Vibration resistance (during operation) | 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, 9.8 m/s2 each in X, Y, and Z directions | |||
Shock resistance (during operation) | 147 m/s2 3 times each in direction of X, Y, and Z | |||
Mass | 1.0 kg or less | 2.0 kg or less | 2.3 kg or less | 2.5 kg or less |
Protective structure | Front operating panel: IP65 oil-proof type and NEMA4-equivalent UL type 4. *1 Note: May not be applicable in locations with long-term exposure to oil. | |||
Grounding | D type grounding (No. 3 type grounding) | |||
Battery life | Battery life: 5 years (at 25°C): Replace battery within 5 days after the battery runs low (indicator lights orange) | |||
Applicable standards | Certified for conformance to UL 508, UL 1604, EMC directives, NK, and LR standards |
NS5/NS8/NS10/NS12
*1 Support for Model NS5, Model NS10 and Model NS12.
Series | NSH5-V2 | |
---|---|---|
Type | Type Color TFT 5.7 Inch (Hand-Held Type) | |
Frame color | Black | |
Built-in Ethernet port | No | |
Format | Model NSH5-SQR10B-V2 (emergency stop switch: red) | |
Rated power supply voltage | 24 V DC | |
Allowable power supply voltage range | 20.4 to 27.6 V DC (24 V DC ±15%) | |
Power consumption | 10 W or less | |
Ambient operating temperature | 0 to 40°C | |
Ambient storage temperature | −20 to +60°C | |
Ambient operating humidity | 35 to 85% RH (0 to 40°C) No condensation | |
Operating ambient atmosphere | No corrosive gas | |
Noise resistance | Common mode: 1,000 Vp-p (between power supply terminals and panel) Normal mode: 300 Vp-p Pulse width: 100 ns to 1 ms, Rise time: 1-ns pulse | |
Vibration resistance (during operation) | 10 to 57 Hz, 0.075 mm amplitude, 57 to 150 Hz, 9.8 m/s2 each in X, Y, and Z directions | |
Shock resistance (during operation) | 147 m/s2 3 times each in direction of X, Y, and Z | |
Mass | 1 kg or less | |
Protective structure | IP65 equivalent | |
Grounding | D type grounding (No. 3 type grounding) | |
Battery life | Battery life: 5 years (at 25°C) Replace battery within 5 days after the battery runs low (indicator lights orange) | |
Applicable standards | Certified for conformance to UL 508, EMC directives, and EN 60204-1 |
NSH5 (hand-held type)
Programmable Terminal NS Optional Products (Catalog)
The optional products for the Programmable Terminal NS provide a rich array of screen variations and wide-ranging functionality, allowing the terminal to be used for many different applications.
Cables For Programmable Terminal NS
These are RS-232C and RS-422A cables for Programmable Terminal NS.
Part Number |
---|
NS8-TV00B-V2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Monitor screen size (Inch) | Maximum Compatible Resolution | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Ethernet | Backlight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 62,067.00 ฿ 43,813.10 | DISPLAYTOUCHPANNER(PLC) | 1 Piece(s) | 38 Day(s) | 8.4 | 640 × 480 (VGA) | 177 | 232 | 49 | No | LED backlight |
Loading...
Type | Panel mount | Monitor screen | TFT | Display color(colors) | Color (256 colors or more, less than 4096 colors) |
---|---|---|---|---|---|
Frame color | Black | Input Voltage | DC24V | Ladder monitor | Available |
Multi-language support | Available | Protection function (environmentally resistant) | Available | Representative Standard | CE / UL / CUL / CSA |
Please check the type/dimensions/specifications of the part NS8-TV00B-V2 in the Programmable Terminal NS Series series.
Part Number |
---|
NS15-TX01B-V2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Monitor screen size (Inch) | Maximum Compatible Resolution | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Ethernet | Backlight |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 157,557.00 | 1 Piece(s) | 38 Day(s) | 15 | 1024 × 768 (XGA) | 304 | 405 | 75.8 | Available | - |
How can we improve?
How can we improve?