1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PS7DS Series Spring Lifted Type, 7.26‑mm Pitch, Slim Type

TERMINAL BLOCK

PS7DS Series Spring Lifted Type, 7.26‑mm Pitch, Slim Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,245.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 4‑mm wide slim type
· The PS7DS Series line-up is equipped with a spring-lifted type terminal block
· Available with 37 terminal poles
· UL/C-UL standard product.

Part Number
PS7DS-37V3A
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

฿ 2,245.16

TERMINAL BLOCK 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Connector D-sub connector Terminal Block Screw M3 Number of connector cores(Pole) 37
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7.62 Representative Standard UL / CSA
Dimension vertical(mm) 40 Dimension width(mm) 158.4 Dimension depth(mm) 40.5
Supported crimp terminal Round terminal Number of terminal block electrodes 37 Terminal block screw type Spring-lifted

Please check the type/dimensions/specifications of the part PS7DS-37V3A in the PS7DS Series Spring Lifted Type, 7.26‑mm Pitch, Slim Type series.