1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT2000 Series RS-422 Cable (GT21-C30R4-8P5)

MID_GOT2000SERIESCA

GOT2000 Series RS-422 Cable (GT21-C30R4-8P5)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Cable for connecting various equipment to the GOT2000 Series main unit.
[Features]
· RS-422 cable.
[Applications]
· For connecting to the GOT2000.

Specifications of GOT2000 Series RS-422 Cable

GT21-C10R4-8P5

  • Series: GOT2000
  • Classification: for sequencer-GOT interconnection, for GOT-GOT interconnection
  • Compliant standards: -
  • Compatible models: GT2104-PMBD, GT2103-PMBD
  • Cable length: 1 m
  • Type: RS-422 cable
  • Detailed type: FXCPU direct-connection cable / FX communication function expansion board connection cable

Overview

  • For FXCPU-GOT interconnection
  • For FXCPU communication function expansion board-GOT interconnection
  • For [MINI-DIN 8-pin discrete wire (5-pin connector terminal block) interconnection] GT2104-PMBD, GT2103-PMBD

GT21-C30R4-8P5

  • Series: GOT2000
  • Classification: for sequencer-GOT interconnection, for GOT-GOT interconnection
  • Compliant standards: -
  • Compatible models: GT2104-PMBD, GT2103-PMBD
  • Cable length: 3 m
  • Type: RS-422 cable
  • Detailed type: FXCPU direct-connection cable / FX communication function expansion board connection cable

Overview

  • For FXCPU-GOT interconnection
  • For FXCPU communication function expansion board-GOT interconnection
  • [MINI-DIN 8-pin discrete wire (5-pin connector terminal block) interconnection]

GT21-C100R4-25P5

  • Series: GOT2000
  • Classification: for sequencer-GOT interconnection, for GOT-GOT interconnection
  • Compliant standards: -
  • Compatible models: GT2104-PMBD, GT2103-PMBD*
  • Cable length: 10 m
  • Type: RS-422 cable
  • Detailed type: QnA/A/FXCPU direct-connection cable / computer link connection cable / CC-Link (G4) connection cable

*GT2104-PMBD and GT2103-PMBD do not support connection with Q00JCPU, Q00CPU or Q01CPU.

Overview

  • For QnACPU-GOT interconnection
  • For RS-422 conversion cable (FA-CNV□CBL)-GOT interconnection
  • For serial communication unit-GOT interconnection
  • For peripheral equipment connection unit (AJ65BT-G4-S3)-GOT interconnection
  • For [D-SUB 25-pin discrete wire (5-pin connector terminal block) interconnection] GT2104-PMBD, GT2103-PMBD

GT21-C100R4-8P5

  • Series: GOT2000
  • Classification: for sequencer-GOT interconnection, for GOT-GOT interconnection
  • Compliant standards: -
  • Compatible models: GT2104-PMBD, GT2103-PMBD
  • Cable length: 10 m
  • Type: RS-422 cable
  • Detailed type: FXCPU direct-connection cable / FX communication function expansion board connection cable

Overview

  • For FXCPU-GOT interconnection
  • For FXCPU communication function expansion board-GOT interconnection
  • [MINI-DIN 8-pin discrete wire (5-pin connector terminal block) interconnection]

GT21-C30R4-25P5

  • Series: GOT2000
  • Classification: for sequencer-GOT interconnection, for GOT-GOT interconnection
  • Compliant standards: -
  • Compatible models: GT2104-PMBD, GT2103-PMBD*
  • Cable length: 3 m
  • Type: RS-422 cable
  • Detailed type: QnA/A/FXCPU direct-connection cable / computer link connection cable / CC-Link (G4) connection cable

*GT2104-PMBD and GT2103-PMBD do not support connection with Q00JCPU, Q00CPU or Q01CPU.

Overview

  • For QnACPU-GOT interconnection
  • For RS-422 conversion cable (FA-CNV□CBL)-GOT interconnection
  • For serial communication unit-GOT interconnection
  • For peripheral equipment connection unit (AJ65BT-G4-S3)-GOT interconnection
  • For [D-SUB 25-pin discrete wire (5-pin connector terminal block) interconnection] GT2104-PMBD, GT2103-PMBD

GT21-C200R4-8P5

  • Series: GOT2000
  • Classification: for sequencer-GOT interconnection, for GOT-GOT interconnection
  • Compliant standards: -
  • Compatible models: GT2104-PMBD, GT2103-PMBD
  • Cable length: 20 m
  • Type: RS-422 cable
  • Detailed type: FXCPU direct-connection cable / FX communication function expansion board connection cable

Overview

  • For FXCPU-GOT interconnection
  • For FXCPU communication function expansion board-GOT interconnection
  • [MINI-DIN 8-pin discrete wire (5-pin connector terminal block) interconnection]

GT21-C200R4-25P5

  • Series: GOT2000
  • Classification: for sequencer-GOT interconnection, for GOT-GOT interconnection
  • Compliant standards: -
  • Compatible models: GT2104-PMBD, GT2103-PMBD*
  • Cable length: 20 m
  • Type: RS-422 cable
  • Detailed type: QnA/A/FXCPU direct-connection cable / computer link connection cable / CC-Link (G4) connection cable

*GT2104-PMBD and GT2103-PMBD do not support connection with Q00JCPU, Q00CPU or Q01CPU.

Overview

  • For QnACPU-GOT interconnection
  • For RS-422 conversion cable (FA-CNV□CBL) GOT interconnection
  • For serial communication unit-GOT interconnection
  • For peripheral equipment connection unit (AJ65BT-G4-S3)-GOT interconnection
  • For [D-SUB 25-pin discrete wire (5-pin connector terminal block) interconnection] GT2104-PMBD, GT2103-PMBD

GT21-C300R4-8P5

  • Series: GOT2000
  • Classification: for sequencer-GOT interconnection, for GOT-GOT interconnection
  • Compliant standards: -
  • Compatible models: GT2104-PMBD, GT2103-PMBD
  • Cable length: 30 m
  • Type: RS-422 cable
  • Detailed type: FXCPU direct-connection cable / FX communication function expansion board connection cable

Overview

  • For FXCPU-GOT interconnection
  • For FXCPU communication function expansion board-GOT interconnection
  • For [MINI-DIN 8-pin discrete wire (5-pin connector terminal block) interconnection] GT2104-PMBD, GT2103-PMBD

GT21-C300R4-25P5

  • Series: GOT2000
  • Classification: for sequencer-GOT interconnection, for GOT-GOT interconnection
  • Compliant standards: -
  • Compatible models: GT2104-PMBD, GT2103-PMBD*
  • Cable length: 30 m
  • Type: RS-422 cable
  • Detailed type: QnA/A/FXCPU direct-connection cable / computer link connection cable / CC-Link (G4) connection cable

*GT2104-PMBD and GT2103-PMBD do not support connection with Q00JCPU, Q00CPU or Q01CPU.

Overview

  • For QnACPU-GOT interconnection
  • For RS-422 conversion cable (FA-CNV□CBL) GOT interconnection
  • For serial communication unit-GOT interconnection
  • For peripheral equipment connection unit (AJ65BT-G4-S3)-GOT interconnection
  • For [D-SUB 25-pin discrete wire (5-pin connector terminal block) interconnection] GT2104-PMBD, GT2103-PMBD
Part Number
GT21-C30R4-8P5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable length Detailed type Notes

฿ 1,017.00

฿ 882.86

MID_GOT2000SERIESCA 1 Piece(s) Same day 3FXCPU direct-connection cable / FX communication function expansion board connection cable-

Loading...

  1. 1
 

Basic Information

Compatible model GT2104-PMBD / GT2103-PMBD Type RS-422 cable Classification Sequencer ⇔ GOT / GOT ⇔ GOT

Please check the type/dimensions/specifications of the part GT21-C30R4-8P5 in the GOT2000 Series RS-422 Cable series.

Products with similar specification

Part Number
GT21-C100R4-25P5
GT21-C10R4-8P5
GT21-C200R4-25P5
GT21-C200R4-8P5
GT21-C300R4-25P5
GT21-C300R4-8P5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCable length Detailed type Notes

฿ 1,725.00

1 Piece(s) 36 Day(s) 10QnA/A/FXCPU direct-connection cable / computer link connection cable / CC-Link (G4) connection cableGT2104-PMBD and GT2103-PMBD do not support connection with Q00JCPU, Q00CPU or Q01CPU.

฿ 722.00

1 Piece(s) Same day 1FXCPU direct-connection cable / FX communication function expansion board connection cable-

฿ 3,429.00

1 Piece(s) 36 Day(s) 20QnA/A/FXCPU direct-connection cable / computer link connection cable / CC-Link (G4) connection cableGT2104-PMBD and GT2103-PMBD do not support connection with Q00JCPU, Q00CPU or Q01CPU

฿ 3,429.00

1 Piece(s) 36 Day(s) 20FXCPU direct-connection cable / FX communication function expansion board connection cable-

฿ 6,582.00

1 Piece(s) 36 Day(s) 30QnA/A/FXCPU direct-connection cable / computer link connection cable / CC-Link (G4) connection cableGT2104-PMBD and GT2103-PMBD do not support connection with Q00JCPU, Q00CPU or Q01CPU.

฿ 6,582.00

1 Piece(s) 36 Day(s) 30FXCPU direct-connection cable / FX communication function expansion board connection cable-