1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Network Monitoring Display Light NHS-FV1/NHP-FV1/NHL-FV1 (NHP-3FV1M-RYG)

SIGNAL TOWER BUZZER SIGNAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Network Monitoring Display Light NHS-FV1/NHP-FV1/NHL-FV1
  • Network Monitoring Display Light NHS-FV1/NHP-FV1/NHL-FV1
  • Network Monitoring Display Light NHS-FV1/NHP-FV1/NHL-FV1
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Notifies about network abnormality with a voice as well as light and a buzzer and actively monitors MIB information

 
Part Number
NHP-3FV1M-RYG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness

฿ 43,535.89

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 5 Day(s) Ø40

Loading...

  1. 1

Basic Information

Type Standard Shape Round Rated Voltage(V) DC24V
Number of Steps 3 Color (top stage) Red Color (second stage) Yellow
Color (third stage) Green Light Source LED Mounting Method Direct mounting
Buzzer (with/without) Available Lighting/blinking Lighting/blinking Representative Standard CE
Sound and color Sound: buzzer (up to 70 types) Specifications Buzzer sound pressure: 88 dB Features Ethernet compatible
Message recording Shipped with specified message registered

Please check the type/dimensions/specifications of the part NHP-3FV1M-RYG in the Network Monitoring Display Light NHS-FV1/NHP-FV1/NHL-FV1 series.

Products with similar specification

Part Number
NHL-3FV1M-RYG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThickness

฿ 43,552.58

1 Piece(s) 5 Day(s) Ø60