1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U-Shaped, Etching, for 3.2-mm Plate Thickness, Length 1 M, TEG-032-50【50 Pieces Per Package】

CABLE ACCESSARY CABLE BUSH

U-Shaped, Etching, for 3.2-mm Plate Thickness, Length 1 M, TEG-032-50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,938.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable bushing dedicated for 3.2-mm thick, made of nylon with excellent abrasion resistance and electrical insulation.
[Features]
・ 1 m long type ideal for protecting cables, etc., from square holes and straight cut parts in panels.
・ Employing fitting method to be easily mountable, and can be fixed using an adhesive or cut to the required length.
・ Suitable for protecting cables, etc., at the edges of panels and chassis.
・ Economical because it comes with 50 pcs. and can be cut into arbitrary lengths.
[Applications]
・ Ideal for protecting edges of cables, panels, and chassis.
・ Can be used indoors.

Cable bushing that protects cables, etc., from square holes and straight cuts on the panel

Easy to install by fitting.

Easy to install by fitting.

Application examples.

Application examples.

Specifications of U-Shaped, Etching, for 3.2-mm Plate Thickness, Length 1 m, 50 pcs. included

Part numberColorWidth × height (mm)Length (m)Recommended plate thickness (mm)Quantity per bag (pcs.)Weight (g/bag)
TEG-032-50Natural5.3 × 5.213.250700
  • 1-m length type.
  • For indoor use.
  • Operating Temperature Range: -30 to +105℃。
  • Material: Nylon 6.
Part Number
TEG-032-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,938.48

CABLE ACCESSARY CABLE BUSH 1 Pack(s)

50 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TEG-032-50 in the U-Shaped, Etching, for 3.2-mm Plate Thickness, Length 1 M, TEG-032-50 series.