1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grommet, for 2.4-mm Plate Thickness, Length 5 M (1 Pc.)

DUCT

Grommet, for 2.4-mm Plate Thickness, Length 5 M (1 Pc.)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 363.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable bushing dedicated for 2.4-mm thick with a slit to be usable with various hole shapes.
[Features]
・ Optimal for protecting cables, etc., from square holes and straight cut parts in panels.
・ Employing fitting method to be easily mountable, and it can be fixed using an adhesive or cut to the required size.
・ It is made of nylon, excellent in abrasion resistance and electrical insulation, and can be cut to any length for economical use.
[Applications]
・ Ideal for protecting edges of cables, panels, and chassis.
・ Can be used indoors.

Cable bushing made of nylon with excellent abrasion resistant and electrical insulation

Easy to install by fitting.

Easy to install by fitting.

Application examples.

Application examples.

Specifications of grommet for plate thickness 2.4 mm and length 5 m (1 pc. included)

Part numberColorWidth × height
(mm)
Length
(m)
Recommended plate thickness
(mm)
Weight
(g/bag)
TGM-024-5Natural4.4 × 5.052.478
  • 5-m length type.
  • For indoor use.
  • Operating Temperature Range: -30 to +105 degrees.
  • Material: Nylon 6.
Part Number
TGM-024-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 363.57

DUCT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TGM-024-5 in the Grommet, for 2.4-mm Plate Thickness, Length 5 M (1 Pc.) series.