1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SOB-190-50 Open Bushing for Mounting Hole Diameter 17.6 to 19.0 mm【50 Pieces Per Package】

CABLE ACCESSARY CABLE BUSH

SOB-190-50 Open Bushing for Mounting Hole Diameter 17.6 to 19.0 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated cable bushing with a hole diameter of 17.6 to 19.0 mm that can be fixed and protected by a single-action after the cable is provided through the hole in the panel board.
[Features]
・ Easily removable just by pushing the mounting snap part inward.
・ It is made of polyamide resin (nylon 66) for excellent electrical insulation and abrasion resistance.
・ It can be used within the operating temperature range of -40 to +85°C after installation.
[Applications]
・ Ideal for fixing and protecting cable bundles in holes in a panel board.
・ Can be used indoors.

Cable bushing with excellent electrical insulation and abrasion resistance

Product compliant with ROHS directive.
Application examples.

Application examples.

Specifications of open bushing for 17.6 to 19.0 mm diameter mounting hole 50 pcs. included

Part numberColorMounting Hole Size
(mm)
Inner Diameter
(mm)
Plate thickness
(mm)
Outer Diameter
(mm)
Quantity per bag
(piece)
Weight
(g/bag)
SOB-190-50Black17.6 to 19.0130.8 to 3.2215054
  • For indoor use.
  • Operating temperature range after installation: -40 to +85℃。
  • Material: Polyamide resin. (Nylon 66)
Part Number
SOB-190-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 400.78

CABLE ACCESSARY CABLE BUSH 1 Pack(s)

50 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SOB-190-50 in the SOB-190-50 Open Bushing for Mounting Hole Diameter 17.6 to 19.0 mm series.