Tightly Compact Cable Clip, Bundling Diameter 2.0 to 4.0 mm

Caution
Product Description
Cable tie that firmly holds and protects cables, etc., with a unique inner spring with excellent elasticity.
[Features]
・ Binding tool dedicated for wiring, cables, etc., for various electronic and electrical equipment.
・ It can store cables compactly, and it makes the external appearance look neat.
・ It can bundle within the range of 2.0 to 4.0 mm, and can easily bundle and remove wiring.
[Applications]
・ Ideal for bundling for wiring and cables.
・ Can be used indoors.
Cable ties dedicated to wiring, cables, etc., for various electronic and electrical equipment

It can store cables compactly.
Drawing and specifications of tightly compact cable clip bundling diameter 2.0 to 4.0 mm

Dimensional drawing of tightly compact cable clip bundling diameter 2.0 to 4.0 mm
(Units: mm)

Closed state
| Part number | (A) | (B) | (C) | (D) | (E) | Compatible storage diameter |
|---|---|---|---|---|---|---|
| THKU-3 | 9.8 | 10.6 | 0.9 | 10.0 | 7.2 | ø2.0 to 4.0 (Compatible storage diameter 2.0 to 4.0 mm) |
- For indoor use.
- Operating Temperature Range: -30 to +80℃。
- Size: 1.8 mm.
- Color: white.
- Material: Nylon 6, UL94V-0.
- Weight: 20 g.