Cable Tag, Oval 20 × 30 mm TFF-20X30

Caution
Product Description
A cable accessory developed as a indicator name tag dedicated for cables and LAN cables.
[Features]
・ It can be written with felt tip pen, immortal ink, pencil, etc.
・ The size is vertical × horizontal × thickness / 30 × 20 × 1.0 mm.
・ It is oval and is made of hard fiber for the display and twine of Approx. 10 cm for cotton thread.
[Applications]
・ Ideal as a display name tag for cables, LAN cables, etc.
Fiber cable tag

Oval tag with a string.
Specifications of cable tag oval 20 × 30 mm 100 sheets included
| Part number | Length × Width × Thickness (mm) | Weight (g) |
|---|---|---|
| TFF-20X30 | 30 × 20 × 1.0 | 60 |
- Oval tag.
- Material: Display / hard fiber, cotton thread / twine. (Approx. 10 cm)