Bare Crimp Terminal, Round-Type, ø13.0 (Stud Diameter: 13 mm) Length 42.3 mm

Brand :
TRUSCO

Caution

    Product Description

    Round type bare crimp terminal used to connect cables.
    [Features]
    ・ A bare crimp terminal with a round contact surface (tab part) and a mounting hole for fixing screw.
    ・ Manufacturing country: Japan.
    [Applications]
    ・ It is used to connect annealed copper stranded wire cables.

    Specifications of round-type bare crimp terminal ø13.0 (diameter: 13.0 mm) length 42.3, 3 pcs. included

    Product image (T-R38-12)

    Product image (T-R38-12)

    Application examples

    Application examples

    Dimensional drawing of T-R38-12

    [Specifications / standards]

    • Round type
    • Stud diameter: 13 mm
    • Overall Length: 42.3 mm
    • Internal dimensions: 9.4 mm
    • Outer dimensions: 22 mm
    • JIS standard product: ○
    • Cable conjugation range single wire: -
    • Cable conjugation range AWG: 2AWG
    • Cable conjugation range stranded wire: 26.66 to 42.42 mm^2
    • Color: silver
    • Quantity per pack: 3 pcs.
    • [Material]Oxygen-free copper (C1020) / tin electroplating
    • Weight / weight unit: 50 g

    [Cautions]

    • * Dedicated for copper wire.
    • * It should be used within the cable conjugation range.
    • * Please use the specified or JIS standard compatible crimp tool.

     

    (Units: mm)

     

    Dimensional drawing (T-R38-12)

    Dimensional drawing (T-R38-12)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat