1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bare Crimp Terminal, Pin-Type, T-TC1.25-11【45 Pieces Per Package】

CRIMP TERMINAL

Bare Crimp Terminal, Pin-Type, T-TC1.25-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 235.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bare crimp terminal used to connect cables. (Pin type)
[Features]
・ Pin type terminal with contact surface (tab part) shaped into cylindrical rod.
・ Manufacturing country: Japan.
[Applications]
・ It is used for connecting mild steel stranded wires or single wires.

Specifications of pin-type bare crimp terminal with 45 pcs included.

Product image (T-TC1.25-11)

Product image (T-TC1.25-11)

  • Rod shape
  • Stud diameter: 1.9 mm
  • Overall Length: 17.5 mm
  • Internal dimensions: 1.7 mm
  • F:11 mm
  • Cable conjugation range stranded wire: 0.25 to 1.65 mm^2
  • Cable conjugation range single wire: 0.57 to 1.44 mm
  • Cable conjugation range: 22-16AWG
  • Quantity per pack: 45 pcs.
  • [Material]Terminal: Oxygen-free copper (C1020) / tin electroplating
  • Weight / weight unit: 40 g

[Cautions]

  • * Dedicated for copper wire.
  • * It should be used within the cable conjugation range.
  • * Please use the compatible crimp tool specified by the manufacturer.

Dimensional drawing of T-TC1.25-11

 

(Units: mm)

 

Dimensional drawing (T-TC1.25-11)

Dimensional drawing (T-TC1.25-11)

Part Number
T-TC1.25-11
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 235.00

CRIMP TERMINAL 1 Pack(s)

45 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part T-TC1.25-11 in the Bare Crimp Terminal, Pin-Type, T-TC1.25-11 series.