1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UPS Related Products: AC-Stabilized Power Supply Unit (CVCF)

UPS Related Products: AC-Stabilized Power Supply Unit (CVCF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 66,444.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is of model number RE100FW2. (Representative image)

Product Description

Equipped with asynchronous mode with a wider input frequency range.
AC-stabilized power supply unit which secures a stable power supply in locations with a poor power supply environment.
[Features]
· Supports a wide input voltage range (input voltage range 75 to 143 V).
· Allows asynchronous operation of frequency (input frequency range in asynchronous mode is 40 to 70 Hz).
· 100‑V type allows 4 voltage outputs (100 V / 110 V / 115 V / 120 V).
· Equipped with bypass function allowing power supply to be maintained in the event of a loss of control.
· Compact, lightweight and can be placed horizontally or vertically, making it easy to set up and carry.
· 3-year warranty.

 

Appearance

AC-Stabilized Power Supply (CVCF): Related Images
RE100FW2
AC-Stabilized Power Supply (CVCF): Related Images
RE60FW2

 

Part Number
RE60FW2SALE
RE100FW2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum input current
(A)
Output capacity

฿ 66,444.00

฿ 49,872.87

UPS OPTION 1 Piece(s) 17 Day(s) 7.5600 VA / 480 W

฿ 84,656.00

฿ 63,627.45

UPS OPTION 1 Piece(s) 17 Day(s) 121,000 VA / 800 W

Loading...

  1. 1
 

Basic Information

Type AC Stabilizing Power Supply Unit Input voltage(V) 75 AC: with connection load 90% or less. 85 AC: with connection load 90% or more Output voltage(V) 100/110/115/120
Input phases Single-phase 2-line (with earthing) Dimensions: Height(mm) 85 Dimension: width(mm) 220
Dimensions: Depth(mm) 500 Operating environment temperature/humidity -10 to 55°C / 10 to 90% RH (no condensation)