1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Constant Commercial Power Supply Method UPS, BX Series (Ultra Low Profile) (BX35F)

UPS

Constant Commercial Power Supply Method UPS, BX Series (Ultra Low Profile) (BX35F)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is of model number BX35F. (Representative image)

Product Description

Compact body that can be installed anywhere.
An "ultra low profile" UPS ideal for the office.
[Features]
・ Low profile design
・ USB interface
・ UPS automatic stop function
・ Automatic shutdown software is included as standard
・ Battery can be replaced by customer (Hot-swappable)
・ It is equipped with "status display window"
・ It supports cold start
・ It is equipped with "battery replacement indicator LED"

 

Appearance

UPS, BX Series, 100 V, Full-Time Commercial Power Supply Method: Related Images
BX35F
UPS, BX Series, 100 V, Full-Time Commercial Power Supply Method: Related Images
BX50F

 

Part Number
BX35F SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Backup capacity
(VA)
Capacity
(W)
Battery specifications

฿ 10,485.00

฿ 8,675.29

UPS 1 Piece(s) 3 Day(s) 3.5350210Battery life expectancy: 4 to 5 years (long life); Battery capacity (V/Ah) / quantity: 6 V DC / 7.2 Ah / 2 pcs.; Hot swap: Replacement by user; Automatic battery check function: Yes; Backup time: 5 minutes or more

Loading...

  1. 1
 

Basic Information

Input Voltage(V) AC 100 Output Voltage(V) AC 100 Power Supply Method Constant commercial
Battery type Lithium Ion Representative Standard UL Dimension height(mm) 45
Dimension width(mm) 287 Dimension depth(mm) 287 Input source resultant pulse Single Phase
Number of output phases Single Phase Operating ambient temperature/humidity 0 to 40°C / 25 to 85% RH (no condensation) Internal power consumption (normal/maximum)(W) 10/20

Please check the type/dimensions/specifications of the part BX35F in the Constant Commercial Power Supply Method UPS, BX Series (Ultra Low Profile) series.

Products with similar specification

Part Number
BX50F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Backup capacity
(VA)
Capacity
(W)
Battery specifications

฿ 18,525.00

1 Piece(s) 22 Day(s) 5500300Battery life expectancy: 4 to 5 years (long life); Battery capacity (V/Ah) / quantity: 6 V DC / 7.2 Ah / 2 pcs.; Hot swap: Replacement by user; Automatic battery check function: Yes; Backup time: 3.5 minutes or more