Constant Commercial Power Supply Method UPS, BY Series

Brand :
OMRON

Caution

  • The product image is of model number BY120S. (Representative image)

Product Description

It can be safely used on a PC equipped with a PFC power supply.
Small / lightweight / low cost sine wave output UPS.
[Features]
・ It supports a power supply with a built-in power factor improvement (PFC) circuit
・ Automatic shutdown software compatible with the latest OS such as Windows 10 and Mac OS v10.9 is included as standard
・ UL1178 acquisition
・ It is equipped with functions that are particular about ease of use
・ UPS automatic stop function
・ It supports cold start
・ Battery can be replaced by customer (Hot-swappable)

 

Appearance

UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method: Related Images
BY120S
UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method: Related Images
BY35S
UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method: Related Images
BY50S

 

 

UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method: Related Images
BY80S

 

 

Features

UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method: Related Images

 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat