Line-Interactive Method UPS, BN Series (Tower Type)

Brand :
OMRON

Caution

  • The product image is of model number BN100T. (Representative image)

Product Description

Tower type UPS with LCD.
Compact body that can be installed anywhere.
[Features]
・ High output power factor
・ Built-in LCD shows UPS status at a glance
・ Standard equipment of communication interface USB/RS-232C
・ UPS automatic stop function
・ Windows/Linux/Macintosh/Unix/VMware compatible automatic shutdown software is included as standard
・ It is equipped with "non-stop bypass function"
・ Output outlet control (Excluding BN75T/BN50T)
・ Battery can be replaced by customer (Hot-swappable)
・ CE marking compliant, UL1178 acquired
・ Power supply plug is replaceable (BN300T/BN220T/BN150T)

 

Appearance

UPS, BN Series, 100 V, Tower-Mounting Type, Line-Interactive Method: Related Images

 

 

Features

UPS, BN Series, 100 V, Tower-Mounting Type, Line-Interactive Method: Related Images

 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat