Online System UPS BU Series (100 to 120 V Compatible)

Brand :
OMRON

Caution

  • The product image is of model number BU100SW. (Representative image)

Product Description

It is suitable for places with severe voltage fluctuations.
[Features]
・ UPS ideal for industrial equipment and embedded applications
・ Ideal for systems that require stability
・ It supports a wide input voltage range (75 to 144 V)
・ UPS automatic stop function
・ Windows/Linux/Macintosh/Unix compatible automatic shutdown software is included as standard
・ It supports cold start
・ Excellent maintainability with a focus on ease of use
・ Power supply plug is replaceable (BU150SW only)

 

Appearance

UPS, BU Series, 100 V, Stand Type, Full-Time Inverter Power Supply Method: Related Images
BU100SW
UPS, BU Series, 100 V, Stand Type, Full-Time Inverter Power Supply Method: Related Images
BU150SW
UPS, BU Series, 100 V, Stand Type, Full-Time Inverter Power Supply Method: Related Images
BU50SW

 

 

UPS, BU Series, 100 V, Stand Type, Full-Time Inverter Power Supply Method: Related Images
BU75SW

 

 

Features

UPS, BU Series, 100 V, Stand Type, Full-Time Inverter Power Supply Method: Related Images

 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat