1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Online System UPS BU Series (Supports 200 to 240 V)

UPS

Online System UPS BU Series (Supports 200 to 240 V)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 111,488.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is of model number BU3002SW. (Representative image)

Product Description

It supports input/output voltage of 200 to 240 V.
UPS with online system.
[Features]
・ It supports 4 types of power supply voltage (200 V/220 V/230 V/240 V)
・ Ideal for systems that require stability
・ Wide input voltage range (145 to 276 V)
・ UPS ideal for industrial equipment and embedded applications
・ Standard equipment of USB / RS-232C / contact signal communication interface
・ UPS automatic stop function
・ Windows/Linux/Macintosh/Unix compatible automatic shutdown software is included as standard
・ Output outlet control
・ Excellent maintainability with a focus on ease of use
・ It supports cold start

 

Appearance

UPS, BU Series, 200 V, Stand Type, Full-Time Inverter Power Supply Method: Related Images
BU3002SW
UPS, BU Series, 200 V, Stand Type, Full-Time Inverter Power Supply Method: Related Images
BU1002SW

 

 

Features

UPS, BU Series, 200 V, Stand Type, Full-Time Inverter Power Supply Method: Related Images

 

Part Number
BU1002SW SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 111,488.00

฿ 78,699.38

UPS 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Input Voltage(V) 200/220/230/240 AC Output Voltage(V) 220/220/230/240 AC Rated Current(A) 5
Backup capacity(VA) 1,000 Power Supply Method Constant inverter Battery type Lithium Ion
Representative Standard CE / UL Dimension height(mm) 224 Dimension width(mm) 145
Dimension depth(mm) 395 Input source resultant pulse Single Phase Number of output phases Single Phase
Capacity(W) 700 Operating ambient temperature/humidity 0 to 40°C / 25 to 85% RH (no condensation) Internal power consumption (normal/maximum)(W) 50/100
Battery specifications Battery life expectancy: 4 to 5 years (long life); Battery capacity (V/Ah) / quantity: 12 V DC / 7.2 Ah / 3 pcs.; Hot swap: Replacement by user; Automatic battery check function: Yes; Backup time: 5 minutes

Please check the type/dimensions/specifications of the part BU1002SW in the Online System UPS BU Series (Supports 200 to 240 V) series.