1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Push button switch for emergency stop AR22VQR/VQL, VPR, AR30VPR/VPL (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push button switch for emergency stop with full safety and handling specifications added.
Corresponds to any safety solution.

Part Number
AR22VQR-01R
AR22VQR-02R
AR22VQR-03R
AR22VQR-04R
AR22VQR-11R
AR22VQR-13R
AR22VQR-14R
AR22VQR-21R
AR22VQR-22R
AR22VQR-23R
AR22VQR-24R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Shape Mounting Hole Contact Configuration Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
Recovery Method

฿ 1,000.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) -Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.31b424279.5-Φ40Non-illuminated / 非照光Non-illuminated / 非照光Pull / Turn reset

฿ 1,133.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.32b424279.5-Φ40Non-illuminatedNon-illuminatedPull / Turn reset

฿ 1,266.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.33b424279.5-Φ40Non-illuminatedNon-illuminatedPull / Turn reset

฿ 1,416.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.34b424279.5-Φ40Non-illuminatedNon-illuminatedPull / Turn reset

฿ 1,133.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.31a / 1b424279.5-Φ40Non-illuminatedNon-illuminatedPull / Turn reset

฿ 1,416.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.31a / 3b424279.5-Φ40Non-illuminatedNon-illuminatedPull / Turn reset

฿ 1,550.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.31a424279.5-Φ40Non-illuminatedNon-illuminatedPull / Turn reset

฿ 1,266.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.31b / 2a424279.5-Φ40Non-illuminatedNon-illuminatedPull / Turn reset

฿ 1,416.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.32a / 2b424279.5-Φ40Non-illuminatedNon-illuminatedPull / Turn reset

฿ 1,550.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.32a / 3b424279.5-Φ40Non-illuminatedNon-illuminatedPull / Turn reset

฿ 1,700.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, largeø22.32a / 4b424279.5-Φ40Non-illuminatedNon-illuminatedPull / Turn reset

Loading...

  1. 1

Basic Information

Card included NA Terminal shape Screw terminal Push button operation Push to lock, turn to reset
Button color Red Protection function (environmentally resistant) IP65, IP65F Specifications Round frame
定格絶縁電圧(V) AC/DC250