(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Push button switch for emergency stop with full safety and handling specifications added.
Corresponds to any safety solution.
Part Number |
---|
AR22VQL-02E3R |
AR22VQL-12E3R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shape | Mounting Hole | Contact Configuration | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | Recovery Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,483.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 2b | 42 | 42 | 79.5 | Lamp circuit non-interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,633.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 2b | 42 | 42 | 79.5 | Lamp circuit non-interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset |
Loading...
Card included | NA | Terminal shape | Screw terminal | Push button operation | Push to lock, turn to reset |
---|---|---|---|---|---|
Button color | Red | Protection function (environmentally resistant) | IP65, IP65F | Specifications | Round frame |
定格絶縁電圧(V) | AC/DC250 |
How can we improve?
How can we improve?