(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Push button switch for emergency stop with full safety and handling specifications added.
Corresponds to any safety solution.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shape | Mounting Hole | Contact Configuration | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | Recovery Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,266.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | 1b | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,416.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | 2b | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,550.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | 3b / 4b | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated / 非照光 | Non-illuminated / 非照光 | Pull / Turn reset | ||
฿ 1,700.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | - | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated / 非照光 | Non-illuminated / 非照光 | Pull / Turn reset | ||
฿ 1,416.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | 1a / 1b | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated / 非照光 | Non-illuminated / 非照光 | Pull / Turn reset | ||
฿ 1,550.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | 1a / 2b | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated / 非照光 | Non-illuminated / 非照光 | Pull / Turn reset | ||
฿ 1,700.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | 1a / 3b / 4b | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated / 非照光 | Non-illuminated / 非照光 | Pull / Turn reset | ||
฿ 1,833.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | 1a | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated / 非照光 | Non-illuminated / 非照光 | Pull / Turn reset | ||
฿ 1,550.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | 1b / 2a | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated / 非照光 | Non-illuminated / 非照光 | Pull / Turn reset | ||
฿ 1,700.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | 2a / 2b | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated / 非照光 | Non-illuminated / 非照光 | Pull / Turn reset | ||
฿ 1,833.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | ø22.3 | 2a / 3b / 4b | 42 | 42 | 79.5 | - | Φ65 | Non-illuminated / 非照光 | Non-illuminated / 非照光 | Pull / Turn reset | ||
฿ 1,366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1b | 42 | 42 | 79.5 | Lamp circuit non-interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,633.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1b | 42 | 42 | 79.5 | Lamp circuit interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,483.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 2b | 42 | 42 | 79.5 | Lamp circuit non-interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,766.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 2b | 42 | 42 | 79.5 | Lamp circuit interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,633.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 3b | 42 | 42 | 79.5 | Lamp circuit non-interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,916.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 3b | 42 | 42 | 79.5 | Lamp circuit interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,766.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 4b | 42 | 42 | 79.5 | Lamp circuit non-interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 2,050.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 4b | 42 | 42 | 79.5 | Lamp circuit interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,483.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 1b | 42 | 42 | 79.5 | Lamp circuit non-interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,766.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 1b | 42 | 42 | 79.5 | Lamp circuit interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,633.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 2b | 42 | 42 | 79.5 | Lamp circuit non-interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,916.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 2b | 42 | 42 | 79.5 | Lamp circuit interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,766.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 3b | 42 | 42 | 79.5 | Lamp circuit non-interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 2,050.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 3b | 42 | 42 | 79.5 | Lamp circuit interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,916.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 4b | 42 | 42 | 79.5 | Lamp circuit non-interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 2,200.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 4b | 42 | 42 | 79.5 | Lamp circuit interlocking | Φ40 | LED | AC/DC24 | Pull / Turn reset | ||
฿ 1,000.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | - | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1b | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated / 非照光 | Non-illuminated / 非照光 | Pull / Turn reset | ||
฿ 1,133.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 2b | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,266.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 3b | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,416.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 4b | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,133.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 1b | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,416.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a / 3b | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,550.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1a | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,266.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 1b / 2a | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,416.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 2a / 2b | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,550.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 2a / 3b | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 1,700.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø22.3 | 2a / 4b | 42 | 42 | 79.5 | - | Φ40 | Non-illuminated | Non-illuminated | Pull / Turn reset | ||
฿ 2,883.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1b / 4b | 44 | 44 | 99 | Lamp circuit non-interlocking / ランプ回路非連動 | Φ44 | - | - | Turn reset | ||
฿ 3,166.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1b | 44 | 44 | 99 | Lamp circuit interlocking / ランプ回路連動 | Φ44 | - | - | Turn reset | ||
฿ 3,033.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 2b | 44 | 44 | 99 | Lamp circuit non-interlocking / ランプ回路非連動 | Φ44 | - | - | Turn reset | ||
฿ 3,316.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 2b | 44 | 44 | 99 | Lamp circuit interlocking / ランプ回路連動 | Φ44 | - | - | Turn reset | ||
฿ 3,166.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 3b | 44 | 44 | 99 | Lamp circuit non-interlocking / ランプ回路非連動 | Φ44 | - | - | Turn reset | ||
฿ 3,600.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | - | 44 | 44 | 99 | Lamp circuit interlocking / ランプ回路連動 | Φ44 | - | - | Turn reset | ||
฿ 3,166.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1a / 2b | 44 | 44 | 99 | Lamp circuit non-interlocking / ランプ回路非連動 | Φ44 | - | - | Turn reset | ||
฿ 3,466.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1a / 2b | 44 | 44 | 99 | Lamp circuit interlocking / ランプ回路連動 | Φ44 | - | - | Turn reset | ||
฿ 3,316.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1a / 3b | 44 | 44 | 99 | Lamp circuit non-interlocking / ランプ回路非連動 | Φ44 | - | - | Turn reset | ||
฿ 3,600.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1a / 3b | 44 | 44 | 99 | Lamp circuit interlocking / ランプ回路連動 | Φ44 | - | - | Turn reset | ||
฿ 2,533.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | - | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1b | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset | ||
฿ 2,683.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 2b / 4b | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset | ||
฿ 2,816.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 3b / 4b | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset | ||
฿ 2,950.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | - | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset | ||
฿ 2,683.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1a / 1b | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset | ||
฿ 2,816.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | - | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1a / 2b | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset | ||
฿ 2,950.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1a / 3b / 4b | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset | ||
฿ 3,100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1a | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset | ||
฿ 2,816.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 1b / 2a | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset | ||
฿ 2,950.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 2a / 2b | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset | ||
฿ 3,100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | ø30.5 | 2a / 3b / 4b | 44 | 44 | 99 | - | Φ44 | Non-illuminated | Non-illuminated | Turn reset |
Loading...
Card included | NA | Terminal shape | Screw terminal | Push button operation | Push to lock, turn to reset |
---|---|---|---|---|---|
Button color | Red | Protection function (environmentally resistant) | IP65, IP65F | Specifications | Round frame |
定格絶縁電圧(V) | AC/DC250 |
How can we improve?
How can we improve?