1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[BP12-E] Meter Window【1-10 Pieces Per Package】 (BP12-12EPA-Z)

ENCLOSURE

[BP12-E] Meter Window (BP12-12EPA-Z)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When using this product on general-purpose type plastic boxes (P-(C)A, OP(K)-(C)A), because the door of these boxes has a curved surface,
    this product cannot be used in a location where the box is exposed to water.

Product Description

Use as a window for inspecting WHM and timers, etc.

[Materials]
· Frame: AES
· Window: reinforced glass (BP12-11EPA,12EPA) / wired glass (BP12-11ENPA, 12NPA)
[Plate thickness]
· Reinforced glass 3.0 mm / wired glass 6.8 mm
[Installation location]
· Indoor/outdoor use IP44
[Accessories]
· Mounting screws

Part Number
BP12-12EPA-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 849.18

ENCLOSURE 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Abstract Meter window (large) / Reinforced glass Note External dimensions (mm): 138 × 238 / Window dimensions: 100 × 200 / Mounting dimensions: 126 × 226

Please check the type/dimensions/specifications of the part BP12-12EPA-Z in the [BP12-E] Meter Window series.

Products with similar specification

Part Number
BP12-12EPA
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 5,667.00

1 Pack(s)

10 Pieces Per Package

Quote 10