1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[PF-FG] Finger Guard【10 Pieces Per Package】

[PF-FG] Finger Guard
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,839.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The design of the guard supplied with the exhaust fan for panels differs from this design.

Product Description

Panel exhaust fan option. [Features]·Please use it as a safety measure for the fan.

Part Number
PF-080-FG
PF-090-FG
PF-120-FG
PF-150-FG
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable model/product

฿ 1,839.18

IMAGE PROCESS ACCESSORIES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10Fan size: □80 mm

฿ 1,913.45

IMAGE PROCESS ACCESSORIES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10Fan size: □92 mm

฿ 1,989.41

IMAGE PROCESS ACCESSORIES 1 Pack(s)

10 Pieces Per Package

Same day -Fan size: □120 mm

฿ 2,341.66

IMAGE PROCESS ACCESSORIES 1 Pack(s)

10 Pieces Per Package

5 Day(s) -Fan size: 175 × ø150 mm

Loading...

  1. 1

Basic Information

Type Finger Guard