[PC-] Refcool (Compressor Cooler) / Ceiling-Mounted Type

Caution
Product Description
Compressor cooler equipped with intelligent functions.
[Features]
· Drain detection function and double-drainage structure prevent water leakages.
· Mounting dimensions maintain compatibility with our legacy products
· Low-maintenance structure that facilitates replacement of parts such as the fan and filter.
· Equipped with a variety of intelligent functions.
· Temperature control function that allows the temperature setting (for on/off and alarm) to be changed.
· Digital temperature indication
· Energy-saving operation mode
· Self-diagnosis function
· The self-diagnosis function allows the operating state to be monitored remotely.
· Internal cabinet temperature abnormality (alarm indication / alarm output)
· Overload detection (alarm indication / alarm output)
· Overload protection (alarm indication / alarm output)
· Thermistor burnout detection (alarm indication / alarm output)
· Auto defrost function (alarm indication / alarm output)
· Drain detection (alarm indication / alarm output)
· Cooling operation output
· Maintenance reminder function (alarm indication / alarm output)
[Specifications]
· Rated frequency: 50/60 Hz
· Operating temperature: +20 to +50°C
· Temperature setting range: +25 to +50°C, Alarm temperature setting range: +30 to +60°C
· Coating color: light beige coating (5Y8/1)
· Installation location: indoor use IP5X (Category 2)
[Accessories]
Drainage hose, mounting screws, packing, instruction manual, hanging bolt (excluding PC-53(-2))