1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[PCW-T] Pelcool (Electronic Cooler) 400-W Class

HEAT MEASURES COOLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 151,051.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Exclusively for airtight cabinets used indoors.

Product Description

Non-fluorocarbon, non-draining water-cooled electronic cooler that can be attached to the ceiling.

[Features]
· Use for cooling of cabinets used for factory automation, control and information & communications.
· The non-draining structure eliminates the need for measures to deal with dew condensate. (Non-draining at an internal cabinet temperature of 30°C or more)
· Drain detection function prevents unlikely water leakages.
· Has a cold air temperature that minimizes condensation inside the cabinet.
· Environmentally friendly, non-fluorocarbon, non-gas, oil-less structure.
· Maintenance is easy because a compressor is not used.
· Uses low-maintenance cooling water.
· Saves energy thanks to optimal control achieved by
hybrid operation (switches automatically between cooler operation and heat exchanger operation).
[Specifications]
· Rated frequency: 50/60 Hz
· Operating temperature: inside cabinet +20 to +50°C / outside cabinet +5 to +50°C
· Set thermostat temperature: 37℃ (cooler operation)
· Coating color: light beige coating, LB color (5Y7/1), Japan Paint Manufacturers Association J25-70B
· Installation location: indoor use IP5X (Category 2)
[Accessories]
· Mounting nut, terminal cover, packing, hanging bolt, drainage hose, instruction manual

Part Number
PCW-40T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 151,051.75

HEAT MEASURES COOLER 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Cooler Cooling Capacity 370/390W Rated Voltage AC100V
Mounting Method Ceiling Mounting Cooling capability(W) 370/390 Rated Voltage(V) 100 AC
Rated Power Consumption(W) Cooler operation: 862/857, heat exchange operation: 122/148 Noise(dB) Cooler operation: 62/65, heat exchange operation: 60/60 Dimension (width)(mm) 550
Dimension (vertical)(mm) 380 Dimension (depth)(mm) 305 Paint Color Light beige (5Y7/1)
Protection Grade IP5X