1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[PCW-F] Optional Filter For Pelcool (Electronic Cooler) (400‑W Class)【3-10 Pieces Per Package】

[PCW-F] Optional Filter For Pelcool (Electronic Cooler) (400‑W Class)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,431.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • *PCW-F1 is made of nonwoven fabric, so the dimensions may vary.
    The product shown in the picture is one example of the products in the series. (See the catalog for details.)

Product Description

Use as a replacement part when the filter becomes dirty.· Can be washed and used again.

Part Number
PCW-F1
PCW-T-F1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSExternal dimensions (H)
(mm)
Compatible Model Dimension (width)
(mm)

฿ 1,431.55

PELCOOL FILTER 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10354PCW-40T150

฿ 5,022.72

PELCOOL FILTER 1 Pack(s)

3 Pieces Per Package

8 Day(s) -320PCW-40240

Loading...

  1. 1