1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[OCPCA] Coolet Cooler (Small Outdoor Electronic Cooler) [Airtight Cooling]

HEAT MEASURES COOLER

[OCPCA] Coolet Cooler (Small Outdoor Electronic Cooler) [Airtight Cooling]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Exclusively for airtight cabinets.
    · This product does not have a built-in temperature controller. If it is necessary to turn the cooler on and off by using temperature control,
    use a separate temperature controller with a contact capacity of 24 V DC, 110 W or more.
    · The rated voltage of this product is 24 V DC. If you will be using a different voltage, use a separate AC/DC power supply
    or DC/DC converter.

Product Description

Small outdoor electronic cooler that features a compact and lightweight body and low noise.

[Features]
· Use for airtight cooling of cabinets that store monitoring equipment.
· Small type that can be mounted on the side of a cabinet with a depth of 200 mm.
· Lightweight type that can also be mounted on the side of a resin cabinet.
· Low-noise (approx. 37 dB[A]) type that can be used freely even in residential areas.
[Specifications]
· Operating temperature: inside cabinet -10 to +50°C / outside cabinet -20 to +50°C
· Material: PBT + PC resin (cover)
· Color: light beige (5Y7/1)
· Installation location: outdoor use IP55 (Category 2)

Part Number
OCPCA-5CU-D24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 32,550.00

HEAT MEASURES COOLER 1 Piece(s) 16 Day(s) 10

Loading...

  1. 1

Basic Information

Cooling capability(W) 65 Rated Voltage(V) 24 DC Rated Power Consumption(W) 66
Noise(dB) 37 Dimension (width)(mm) 150 Dimension (vertical)(mm) 190
Dimension (depth)(mm) 159 Paint Color Light beige (5Y7/1) Protection Grade IP55

Please check the type/dimensions/specifications of the part OCPCA-5CU-D24 in the [OCPCA] Coolet Cooler (Small Outdoor Electronic Cooler) [Airtight Cooling] series.