1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[SCS-H] Control Station Box / Stainless Steel

DISTRIBUTION BOARD

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,542.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless-steel switch box for mounting high-IP push buttons.

[Features]
· Stainless steel (SUS304) is used as the material.
· The opening periphery has a simple flashing structure that improves dust and water-proofing performance.
· The cover fastening screws have a structure that stops them falling out.
· Because the box does not use stainless-steel coating, it can be used in environments that do not tolerate rust and other types of corrosion, such as environments in which food or pharmaceuticals are handled.
· The box provides holes for wiring and mounting, eliminating the need for extra (secondary) work.
 (Wiring hole: bottom ø22; Mounting hole: 2 locations on the back) See the delivery specifications for details.
[Specifications]
· Coating color: Mirror finish (no coating)
· Material: stainless steel (SUS304)
· Mounting plate: none
· Cabinet plate thickness: cover 1.0 mm, body 1.0 mm
· Door type: Screw-fastened cover (made of stainless steel)
· Installation location: indoor/outdoor use IP55 (Category 2) *Excludes drilled hole sections

Part Number
SCS-1H22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,542.00

DISTRIBUTION BOARD 1 Piece(s) 16 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 100 Dimension vertical H(mm) 100 Dimension depth D(mm) 80
Material Stainless Steel Protection function (environmentally resistant) IP55 Intermediate plate Without Circuit Board
Installation For both indoor/outdoor use Color Mirror finish Hole dimensions ø22
Number of Holes 1

Please check the type/dimensions/specifications of the part SCS-1H22 in the [SCS-H] Control Station Box / Stainless Steel series.