(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
LAN cable compliant with TIA/EIA-568C-2 and Enhanced Category 5 standards.
By adopting copper alloy wire for the conductor, durability is further improved compared to conventional Category 5 compatible LAN cables for movable parts from Daiden Corporation.
Uses a sliding PVC sheath with superior abrasion resistance in addition to having oil resistance and flexibility.
Can be connected to various connectors, including the RJ45 connector.
[Specifications]
· Number of cores: 8 cores
· Number of pairs: 4P
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 46,692.99 | CABLE | 1 Piece(s) | 5 Day(s) | 30 to 39 | 30 | ||
฿ 48,245.89 | CABLE | 1 Piece(s) | 5 Day(s) | 30 to 39 | 31 | ||
฿ 49,798.79 | CABLE | 1 Piece(s) | 5 Day(s) | 30 to 39 | 32 | ||
฿ 51,351.70 | CABLE | 1 Piece(s) | 5 Day(s) | 30 to 39 | 33 | ||
฿ 52,904.60 | CABLE | 1 Piece(s) | 5 Day(s) | 30 to 39 | 34 | ||
฿ 54,457.50 | CABLE | 1 Piece(s) | 5 Day(s) | 30 to 39 | 35 | ||
฿ 56,010.41 | CABLE | 1 Piece(s) | 5 Day(s) | 30 to 39 | 36 | ||
฿ 57,563.31 | CABLE | 1 Piece(s) | 5 Day(s) | 30 to 39 | 37 | ||
฿ 59,116.21 | CABLE | 1 Piece(s) | 5 Day(s) | 30 to 39 | 38 | ||
฿ 60,669.12 | CABLE | 1 Piece(s) | 5 Day(s) | 30 to 39 | 39 |
Loading...
Category | CAT5e | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | No Standard | Standard | UL | Cable Conductor | Stranded Wire |
Conductor Size | AWG26 (0.12sq) | No. of Cores | 4 Pair (4P) | Cable Outer Diameter(mm) | 7.0 to 7.9 |
Color | Black | Sheath Material | PVC | Finished outer diameter(mm) | 7 |
How can we improve?
How can we improve?