(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A dedicated system for the FA open network system, CC-LINK (Control & Communication Link).
PVC with excellent flame-retardant and oil resistant properties as well as flexibility is used for the sheath.
DYDEN Co., Ltd. Is a partner corporation of the CC-LINK Association.
A cable for fixed wiring. Compatible with CC-Link Ver.1.10 & 2.00.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard | Cable Outer Diameter (mm) | Length (m) | Product type | Power line AWG size | Power line number of cores (Core) | Ground wire details | Insulation body material details | Finished outer diameter (mm) | Overall Length (m) | Grounding Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 272.41 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 1 to 9 | No power line | - | - | Drain wire | - | 7.9 | 1 | Other | ||
฿ 438.92 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 1 to 9 | No power line | - | - | Drain wire | - | 7.9 | 2 | Other | ||
฿ 605.43 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 1 to 9 | No power line | - | - | Drain wire | - | 7.9 | 3 | Other | ||
฿ 771.95 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 1 to 9 | No power line | - | - | Drain wire | - | 7.9 | 4 | Other | ||
฿ 938.46 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 1 to 9 | No power line | - | - | Drain wire | - | 7.9 | 5 | Other | ||
฿ 1,104.97 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 1 to 9 | No power line | - | - | Drain wire | - | 7.9 | 6 | Other | ||
฿ 1,271.48 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 1 to 9 | No power line | - | - | Drain wire | - | 7.9 | 7 | Other | ||
฿ 1,438.00 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 1 to 9 | No power line | - | - | Drain wire | - | 7.9 | 8 | Other | ||
฿ 1,604.51 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 1 to 9 | No power line | - | - | Drain wire | - | 7.9 | 9 | Other | ||
฿ 1,771.02 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 10 to 19 | No power line | - | - | Drain wire | - | 7.9 | 10 | Other | ||
฿ 1,937.53 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 10 to 19 | No power line | - | - | Drain wire | - | 7.9 | 11 | Other | ||
฿ 2,104.05 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 10 to 19 | No power line | - | - | Drain wire | - | 7.9 | 12 | Other | ||
฿ 2,270.56 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 10 to 19 | No power line | - | - | Drain wire | - | 7.9 | 13 | Other | ||
฿ 2,437.07 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 10 to 19 | No power line | - | - | Drain wire | - | 7.9 | 14 | Other | ||
฿ 2,603.59 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 10 to 19 | No power line | - | - | Drain wire | - | 7.9 | 15 | Other | ||
฿ 2,770.10 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 10 to 19 | No power line | - | - | Drain wire | - | 7.9 | 16 | Other | ||
฿ 2,936.61 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 10 to 19 | No power line | - | - | Drain wire | - | 7.9 | 17 | Other | ||
฿ 3,103.12 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 10 to 19 | No power line | - | - | Drain wire | - | 7.9 | 18 | Other | ||
฿ 3,269.64 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 10 to 19 | No power line | - | - | Drain wire | - | 7.9 | 19 | Other | ||
฿ 3,436.15 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 20 to 29 | No power line | - | - | Drain wire | - | 7.9 | 20 | Other | ||
฿ 3,602.66 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 20 to 29 | No power line | - | - | Drain wire | - | 7.9 | 21 | Other | ||
฿ 3,769.17 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 20 to 29 | No power line | - | - | Drain wire | - | 7.9 | 22 | Other | ||
฿ 3,935.69 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 20 to 29 | No power line | - | - | Drain wire | - | 7.9 | 23 | Other | ||
฿ 4,102.20 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 20 to 29 | No power line | - | - | Drain wire | - | 7.9 | 24 | Other | ||
฿ 4,268.71 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 20 to 29 | No power line | - | - | Drain wire | - | 7.9 | 25 | Other | ||
฿ 4,435.22 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 20 to 29 | No power line | - | - | Drain wire | - | 7.9 | 26 | Other | ||
฿ 4,601.74 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 20 to 29 | No power line | - | - | Drain wire | - | 7.9 | 27 | Other | ||
฿ 4,768.25 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 20 to 29 | No power line | - | - | Drain wire | - | 7.9 | 28 | Other | ||
฿ 4,934.76 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 20 to 29 | No power line | - | - | Drain wire | - | 7.9 | 29 | Other | ||
฿ 5,101.28 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 30 to 39 | No power line | - | - | Drain wire | - | 7.9 | 30 | Other | ||
฿ 5,267.79 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 30 to 39 | No power line | - | - | Drain wire | - | 7.9 | 31 | Other | ||
฿ 5,434.30 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 30 to 39 | No power line | - | - | Drain wire | - | 7.9 | 32 | Other | ||
฿ 5,600.81 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 30 to 39 | No power line | - | - | Drain wire | - | 7.9 | 33 | Other | ||
฿ 5,767.33 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 30 to 39 | No power line | - | - | Drain wire | - | 7.9 | 34 | Other | ||
฿ 5,933.84 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 30 to 39 | No power line | - | - | Drain wire | - | 7.9 | 35 | Other | ||
฿ 6,100.35 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 30 to 39 | No power line | - | - | Drain wire | - | 7.9 | 36 | Other | ||
฿ 6,266.86 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 30 to 39 | No power line | - | - | Drain wire | - | 7.9 | 37 | Other | ||
฿ 6,433.38 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 30 to 39 | No power line | - | - | Drain wire | - | 7.9 | 38 | Other | ||
฿ 6,599.89 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 30 to 39 | No power line | - | - | Drain wire | - | 7.9 | 39 | Other | ||
฿ 6,766.40 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 40 to 49 | No power line | - | - | Drain wire | - | 7.9 | 40 | Other | ||
฿ 6,932.92 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 40 to 49 | No power line | - | - | Drain wire | - | 7.9 | 41 | Other | ||
฿ 7,099.43 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 40 to 49 | No power line | - | - | Drain wire | - | 7.9 | 42 | Other | ||
฿ 7,265.94 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 40 to 49 | No power line | - | - | Drain wire | - | 7.9 | 43 | Other | ||
฿ 7,432.45 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 40 to 49 | No power line | - | - | Drain wire | - | 7.9 | 44 | Other | ||
฿ 7,598.97 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 40 to 49 | No power line | - | - | Drain wire | - | 7.9 | 45 | Other | ||
฿ 7,765.48 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 40 to 49 | No power line | - | - | Drain wire | - | 7.9 | 46 | Other | ||
฿ 7,931.99 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 40 to 49 | No power line | - | - | Drain wire | - | 7.9 | 47 | Other | ||
฿ 8,098.50 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 40 to 49 | No power line | - | - | Drain wire | - | 7.9 | 48 | Other | ||
฿ 8,265.02 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 40 to 49 | No power line | - | - | Drain wire | - | 7.9 | 49 | Other | ||
฿ 7,134.98 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 50 to 59 | No power line | - | - | Drain wire | - | 7.9 | 50 | Other | ||
฿ 7,275.56 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 50 to 59 | No power line | - | - | Drain wire | - | 7.9 | 51 | Other | ||
฿ 7,416.14 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 50 to 59 | No power line | - | - | Drain wire | - | 7.9 | 52 | Other | ||
฿ 7,556.72 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 50 to 59 | No power line | - | - | Drain wire | - | 7.9 | 53 | Other | ||
฿ 7,697.30 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 50 to 59 | No power line | - | - | Drain wire | - | 7.9 | 54 | Other | ||
฿ 7,837.88 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 50 to 59 | No power line | - | - | Drain wire | - | 7.9 | 55 | Other | ||
฿ 7,978.46 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 50 to 59 | No power line | - | - | Drain wire | - | 7.9 | 56 | Other | ||
฿ 8,119.05 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 50 to 59 | No power line | - | - | Drain wire | - | 7.9 | 57 | Other | ||
฿ 8,259.63 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 50 to 59 | No power line | - | - | Drain wire | - | 7.9 | 58 | Other | ||
฿ 8,400.21 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 50 to 59 | No power line | - | - | Drain wire | - | 7.9 | 59 | Other | ||
฿ 8,540.79 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 60 to 69 | No power line | - | - | Drain wire | - | 7.9 | 60 | Other | ||
฿ 8,681.37 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 60 to 69 | No power line | - | - | Drain wire | - | 7.9 | 61 | Other | ||
฿ 8,821.95 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 60 to 69 | No power line | - | - | Drain wire | - | 7.9 | 62 | Other | ||
฿ 8,962.54 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 60 to 69 | No power line | - | - | Drain wire | - | 7.9 | 63 | Other | ||
฿ 9,103.12 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 60 to 69 | No power line | - | - | Drain wire | - | 7.9 | 64 | Other | ||
฿ 9,243.70 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 60 to 69 | No power line | - | - | Drain wire | - | 7.9 | 65 | Other | ||
฿ 9,384.28 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 60 to 69 | No power line | - | - | Drain wire | - | 7.9 | 66 | Other | ||
฿ 9,524.86 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 60 to 69 | No power line | - | - | Drain wire | - | 7.9 | 67 | Other | ||
฿ 9,665.44 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 60 to 69 | No power line | - | - | Drain wire | - | 7.9 | 68 | Other | ||
฿ 9,806.03 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 60 to 69 | No power line | - | - | Drain wire | - | 7.9 | 69 | Other | ||
฿ 9,946.61 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 70 to 79 | No power line | - | - | Drain wire | - | 7.9 | 70 | Other | ||
฿ 10,087.19 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 70 to 79 | No power line | - | - | Drain wire | - | 7.9 | 71 | Other | ||
฿ 10,227.77 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 70 to 79 | No power line | - | - | Drain wire | - | 7.9 | 72 | Other | ||
฿ 10,368.35 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 70 to 79 | No power line | - | - | Drain wire | - | 7.9 | 73 | Other | ||
฿ 10,508.93 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 70 to 79 | No power line | - | - | Drain wire | - | 7.9 | 74 | Other | ||
฿ 10,649.52 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 70 to 79 | No power line | - | - | Drain wire | - | 7.9 | 75 | Other | ||
฿ 10,790.10 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 70 to 79 | No power line | - | - | Drain wire | - | 7.9 | 76 | Other | ||
฿ 10,930.68 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 70 to 79 | No power line | - | - | Drain wire | - | 7.9 | 77 | Other | ||
฿ 11,071.26 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 70 to 79 | No power line | - | - | Drain wire | - | 7.9 | 78 | Other | ||
฿ 11,211.84 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 70 to 79 | No power line | - | - | Drain wire | - | 7.9 | 79 | Other | ||
฿ 11,352.42 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 80 to 89 | No power line | - | - | Drain wire | - | 7.9 | 80 | Other | ||
฿ 11,493.00 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 80 to 89 | No power line | - | - | Drain wire | - | 7.9 | 81 | Other | ||
฿ 11,633.59 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 80 to 89 | No power line | - | - | Drain wire | - | 7.9 | 82 | Other | ||
฿ 11,774.17 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 80 to 89 | No power line | - | - | Drain wire | - | 7.9 | 83 | Other | ||
฿ 11,914.75 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 80 to 89 | No power line | - | - | Drain wire | - | 7.9 | 84 | Other | ||
฿ 12,055.33 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 80 to 89 | No power line | - | - | Drain wire | - | 7.9 | 85 | Other | ||
฿ 12,195.91 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 80 to 89 | No power line | - | - | Drain wire | - | 7.9 | 86 | Other | ||
฿ 12,336.49 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 80 to 89 | No power line | - | - | Drain wire | - | 7.9 | 87 | Other | ||
฿ 12,477.08 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 80 to 89 | No power line | - | - | Drain wire | - | 7.9 | 88 | Other | ||
฿ 12,617.66 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 80 to 89 | No power line | - | - | Drain wire | - | 7.9 | 89 | Other | ||
฿ 12,758.24 | CABLE | 1 Piece(s) | 3 Day(s) | UL / CSA (cUL) | 7.0 to 7.9 | 90 to 99 | No power line | - | - | Drain wire | - | 7.9 | 90 | Other |
Loading...
Category | Others | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | CC-LINK | Cable Conductor | Single Wire | Conductor Size | AWG20 (0.50sq) |
No. of Cores | 3 Core (3C) | Color | Brown | Cable Feature | Oil-Resistant |
Sheath Material | PVC | Shield details | Braided shield | Rated Voltage(V) | 300 |
Insulation body materials | Foamed Polyethylene |
How can we improve?
How can we improve?