1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable For Movability, Cable For CC-Link (Part Number)

Cable For Movability, Cable For CC-Link
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 534.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated system for the FA open network system, CC-LINK (Control & Communication Link).
PVC with excellent flame-retardant and oil resistant properties as well as flexibility is used for the sheath.
DYDEN Co., Ltd. Is a partner corporation of the CC-LINK Association.
A cable for movability. Compatible with CC-Link Ver.1.10 & 2.00.
Uses a special shield that is strong against bending. Transmittable distance is 50% of cables for fixed wiring.

 
Part Number
CM-110-5-AWG20-3C-1
CM-110-5-AWG20-3C-2
CM-110-5-AWG20-3C-3
CM-110-5-AWG20-3C-4
CM-110-5-AWG20-3C-5
CM-110-5-AWG20-3C-6
CM-110-5-AWG20-3C-7
CM-110-5-AWG20-3C-8
CM-110-5-AWG20-3C-9
CM-110-5-AWG20-3C-10
CM-110-5-AWG20-3C-11
CM-110-5-AWG20-3C-12
CM-110-5-AWG20-3C-13
CM-110-5-AWG20-3C-14
CM-110-5-AWG20-3C-15
CM-110-5-AWG20-3C-16
CM-110-5-AWG20-3C-17
CM-110-5-AWG20-3C-18
CM-110-5-AWG20-3C-19
CM-110-5-AWG20-3C-20
CM-110-5-AWG20-3C-21
CM-110-5-AWG20-3C-22
CM-110-5-AWG20-3C-23
CM-110-5-AWG20-3C-24
CM-110-5-AWG20-3C-25
CM-110-5-AWG20-3C-26
CM-110-5-AWG20-3C-27
CM-110-5-AWG20-3C-28
CM-110-5-AWG20-3C-29
CM-110-5-AWG20-3C-30
CM-110-5-AWG20-3C-31
CM-110-5-AWG20-3C-32
CM-110-5-AWG20-3C-33
CM-110-5-AWG20-3C-34
CM-110-5-AWG20-3C-35
CM-110-5-AWG20-3C-36
CM-110-5-AWG20-3C-37
CM-110-5-AWG20-3C-38
CM-110-5-AWG20-3C-39
CM-110-5-AWG20-3C-40
CM-110-5-AWG20-3C-41
CM-110-5-AWG20-3C-42
CM-110-5-AWG20-3C-43
CM-110-5-AWG20-3C-44
CM-110-5-AWG20-3C-45
CM-110-5-AWG20-3C-46
CM-110-5-AWG20-3C-47
CM-110-5-AWG20-3C-48
CM-110-5-AWG20-3C-49
CM-110-5-AWG20-3C-50
CM-110-5-AWG20-3C-51
CM-110-5-AWG20-3C-52
CM-110-5-AWG20-3C-53
CM-110-5-AWG20-3C-54
CM-110-5-AWG20-3C-55
CM-110-5-AWG20-3C-56
CM-110-5-AWG20-3C-57
CM-110-5-AWG20-3C-58
CM-110-5-AWG20-3C-59
CM-110-5-AWG20-3C-60
CM-110-5-AWG20-3C-61
CM-110-5-AWG20-3C-62
CM-110-5-AWG20-3C-63
CM-110-5-AWG20-3C-64
CM-110-5-AWG20-3C-65
CM-110-5-AWG20-3C-66
CM-110-5-AWG20-3C-67
CM-110-5-AWG20-3C-68
CM-110-5-AWG20-3C-69
CM-110-5-AWG20-3C-70
CM-110-5-AWG20-3C-71
CM-110-5-AWG20-3C-72
CM-110-5-AWG20-3C-73
CM-110-5-AWG20-3C-74
CM-110-5-AWG20-3C-75
CM-110-5-AWG20-3C-76
CM-110-5-AWG20-3C-77
CM-110-5-AWG20-3C-78
CM-110-5-AWG20-3C-79
CM-110-5-AWG20-3C-80
CM-110-5-AWG20-3C-81
CM-110-5-AWG20-3C-82
CM-110-5-AWG20-3C-83
CM-110-5-AWG20-3C-84
CM-110-5-AWG20-3C-85
CM-110-5-AWG20-3C-86
CM-110-5-AWG20-3C-87
CM-110-5-AWG20-3C-88
CM-110-5-AWG20-3C-89
CM-110-5-AWG20-3C-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Overall Length
(m)

฿ 534.75

CABLE 1 Piece(s) 3 Day(s) 1 to 91

฿ 963.61

CABLE 1 Piece(s) 3 Day(s) 1 to 92

฿ 1,392.46

CABLE 1 Piece(s) 3 Day(s) 1 to 93

฿ 1,821.32

CABLE 1 Piece(s) 3 Day(s) 1 to 94

฿ 2,250.18

CABLE 1 Piece(s) 3 Day(s) 1 to 95

฿ 2,679.03

CABLE 1 Piece(s) 3 Day(s) 1 to 96

฿ 3,107.89

CABLE 1 Piece(s) 3 Day(s) 1 to 97

฿ 3,536.75

CABLE 1 Piece(s) 3 Day(s) 1 to 98

฿ 3,965.60

CABLE 1 Piece(s) 3 Day(s) 1 to 99

฿ 4,394.46

CABLE 1 Piece(s) 3 Day(s) 10 to 1910

฿ 4,823.32

CABLE 1 Piece(s) 3 Day(s) 10 to 1911

฿ 5,252.17

CABLE 1 Piece(s) 3 Day(s) 10 to 1912

฿ 5,681.03

CABLE 1 Piece(s) 3 Day(s) 10 to 1913

฿ 6,109.89

CABLE 1 Piece(s) 3 Day(s) 10 to 1914

฿ 6,538.74

CABLE 1 Piece(s) 3 Day(s) 10 to 1915

฿ 6,967.60

CABLE 1 Piece(s) 3 Day(s) 10 to 1916

฿ 7,396.46

CABLE 1 Piece(s) 3 Day(s) 10 to 1917

฿ 7,825.31

CABLE 1 Piece(s) 3 Day(s) 10 to 1918

฿ 8,254.17

CABLE 1 Piece(s) 3 Day(s) 10 to 1919

฿ 8,683.03

CABLE 1 Piece(s) 3 Day(s) 20 to 2920

฿ 9,111.88

CABLE 1 Piece(s) 3 Day(s) 20 to 2921

฿ 9,540.74

CABLE 1 Piece(s) 3 Day(s) 20 to 2922

฿ 9,969.60

CABLE 1 Piece(s) 3 Day(s) 20 to 2923

฿ 10,398.45

CABLE 1 Piece(s) 3 Day(s) 20 to 2924

฿ 10,827.31

CABLE 1 Piece(s) 3 Day(s) 20 to 2925

฿ 11,256.17

CABLE 1 Piece(s) 3 Day(s) 20 to 2926

฿ 11,685.02

CABLE 1 Piece(s) 3 Day(s) 20 to 2927

฿ 12,113.88

CABLE 1 Piece(s) 3 Day(s) 20 to 2928

฿ 12,542.74

CABLE 1 Piece(s) 3 Day(s) 20 to 2929

฿ 12,971.59

CABLE 1 Piece(s) 3 Day(s) 30 to 3930

฿ 13,400.45

CABLE 1 Piece(s) 3 Day(s) 30 to 3931

฿ 13,829.31

CABLE 1 Piece(s) 3 Day(s) 30 to 3932

฿ 14,258.16

CABLE 1 Piece(s) 3 Day(s) 30 to 3933

฿ 14,687.02

CABLE 1 Piece(s) 3 Day(s) 30 to 3934

฿ 15,115.87

CABLE 1 Piece(s) 3 Day(s) 30 to 3935

฿ 15,544.73

CABLE 1 Piece(s) 3 Day(s) 30 to 3936

฿ 15,973.59

CABLE 1 Piece(s) 3 Day(s) 30 to 3937

฿ 16,402.44

CABLE 1 Piece(s) 3 Day(s) 30 to 3938

฿ 16,831.30

CABLE 1 Piece(s) 3 Day(s) 30 to 3939

฿ 17,260.16

CABLE 1 Piece(s) 3 Day(s) 40 to 4940

฿ 17,689.01

CABLE 1 Piece(s) 3 Day(s) 40 to 4941

฿ 18,117.87

CABLE 1 Piece(s) 3 Day(s) 40 to 4942

฿ 18,546.73

CABLE 1 Piece(s) 3 Day(s) 40 to 4943

฿ 18,975.58

CABLE 1 Piece(s) 3 Day(s) 40 to 4944

฿ 19,404.44

CABLE 1 Piece(s) 3 Day(s) 40 to 4945

฿ 19,833.30

CABLE 1 Piece(s) 3 Day(s) 40 to 4946

฿ 20,262.15

CABLE 1 Piece(s) 3 Day(s) 40 to 4947

฿ 20,691.01

CABLE 1 Piece(s) 3 Day(s) 40 to 4948

฿ 21,119.87

CABLE 1 Piece(s) 3 Day(s) 40 to 4949

฿ 18,111.35

CABLE 1 Piece(s) 3 Day(s) 50 to 5950

฿ 18,471.46

CABLE 1 Piece(s) 3 Day(s) 50 to 5951

฿ 18,831.57

CABLE 1 Piece(s) 3 Day(s) 50 to 5952

฿ 19,191.67

CABLE 1 Piece(s) 3 Day(s) 50 to 5953

฿ 19,551.78

CABLE 1 Piece(s) 3 Day(s) 50 to 5954

฿ 19,911.89

CABLE 1 Piece(s) 3 Day(s) 50 to 5955

฿ 20,272.00

CABLE 1 Piece(s) 3 Day(s) 50 to 5956

฿ 20,632.11

CABLE 1 Piece(s) 3 Day(s) 50 to 5957

฿ 20,992.22

CABLE 1 Piece(s) 3 Day(s) 50 to 5958

฿ 21,352.33

CABLE 1 Piece(s) 3 Day(s) 50 to 5959

฿ 21,712.44

CABLE 1 Piece(s) 3 Day(s) 60 to 6960

฿ 22,072.55

CABLE 1 Piece(s) 3 Day(s) 60 to 6961

฿ 22,432.66

CABLE 1 Piece(s) 3 Day(s) 60 to 6962

฿ 22,792.76

CABLE 1 Piece(s) 3 Day(s) 60 to 6963

฿ 23,152.87

CABLE 1 Piece(s) 3 Day(s) 60 to 6964

฿ 23,512.98

CABLE 1 Piece(s) 3 Day(s) 60 to 6965

฿ 23,873.09

CABLE 1 Piece(s) 3 Day(s) 60 to 6966

฿ 24,233.20

CABLE 1 Piece(s) 3 Day(s) 60 to 6967

฿ 24,593.31

CABLE 1 Piece(s) 3 Day(s) 60 to 6968

฿ 24,953.42

CABLE 1 Piece(s) 3 Day(s) 60 to 6969

฿ 25,313.53

CABLE 1 Piece(s) 3 Day(s) 70 to 7970

฿ 25,673.64

CABLE 1 Piece(s) 3 Day(s) 70 to 7971

฿ 26,033.75

CABLE 1 Piece(s) 3 Day(s) 70 to 7972

฿ 26,393.86

CABLE 1 Piece(s) 3 Day(s) 70 to 7973

฿ 26,753.96

CABLE 1 Piece(s) 3 Day(s) 70 to 7974

฿ 27,114.07

CABLE 1 Piece(s) 3 Day(s) 70 to 7975

฿ 27,474.18

CABLE 1 Piece(s) 3 Day(s) 70 to 7976

฿ 27,834.29

CABLE 1 Piece(s) 3 Day(s) 70 to 7977

฿ 28,194.40

CABLE 1 Piece(s) 3 Day(s) 70 to 7978

฿ 28,554.51

CABLE 1 Piece(s) 3 Day(s) 70 to 7979

฿ 28,914.62

CABLE 1 Piece(s) 3 Day(s) 80 to 8980

฿ 29,274.73

CABLE 1 Piece(s) 3 Day(s) 80 to 8981

฿ 29,634.84

CABLE 1 Piece(s) 3 Day(s) 80 to 8982

฿ 29,994.95

CABLE 1 Piece(s) 3 Day(s) 80 to 8983

฿ 30,355.05

CABLE 1 Piece(s) 3 Day(s) 80 to 8984

฿ 30,715.16

CABLE 1 Piece(s) 3 Day(s) 80 to 8985

฿ 31,075.27

CABLE 1 Piece(s) 3 Day(s) 80 to 8986

฿ 31,435.38

CABLE 1 Piece(s) 3 Day(s) 80 to 8987

฿ 31,795.49

CABLE 1 Piece(s) 3 Day(s) 80 to 8988

฿ 32,155.60

CABLE 1 Piece(s) 3 Day(s) 80 to 8989

฿ 32,515.71

CABLE 1 Piece(s) 3 Day(s) 90 to 9990

Loading...

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK Standard UL / CSA (cUL) Cable Conductor Single Wire
Conductor Size AWG20 (0.50sq) No. of Cores 3 Core (3C) Cable Outer Diameter(mm) 9.0 to 9.9
Color Brown Cable Feature Oil-Resistant Sheath Material PVC
Shield details Bend resistant shield Insulation body material details Cross-linked polyethylene Finished outer diameter(mm) 9.6
Rated Voltage(V) 300 Grounding Wire NA Insulation body materials Other