(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
LAN cable compliant with TIA/EIA-568C-2 and Enhanced Category 5 standards.
Has a bending resistance that far exceeds conventional LAN cables, and is suitable for movable parts such as cable carriers.
Uses a sliding PVC sheath with superior abrasion resistance in addition to having oil resistance and flexibility.
Can be connected to various connectors, including the RJ45 connector.
This product can be used as a cable for movable parts, supporting CC-Link IE field.
[Specifications]
· Number of cores: 8 cores
· Number of pairs: 4P
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 51,352.13 | CABLE | 1 Piece(s) | 3 Day(s) | 90 to 99 | 91 | ||
฿ 51,915.28 | CABLE | 1 Piece(s) | 3 Day(s) | 90 to 99 | 92 | ||
฿ 52,478.42 | CABLE | 1 Piece(s) | 3 Day(s) | 90 to 99 | 93 | ||
฿ 53,041.57 | CABLE | 1 Piece(s) | 3 Day(s) | 90 to 99 | 94 | ||
฿ 53,604.71 | CABLE | 1 Piece(s) | 3 Day(s) | 90 to 99 | 95 | ||
฿ 54,167.86 | CABLE | 1 Piece(s) | 3 Day(s) | 90 to 99 | 96 | ||
฿ 54,731.01 | CABLE | 1 Piece(s) | 3 Day(s) | 90 to 99 | 97 | ||
฿ 55,294.15 | CABLE | 1 Piece(s) | 3 Day(s) | 90 to 99 | 98 | ||
฿ 55,857.30 | CABLE | 1 Piece(s) | 3 Day(s) | 90 to 99 | 99 | ||
฿ 52,138.80 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 100 | ||
฿ 52,659.13 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 101 | ||
฿ 53,179.46 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 102 | ||
฿ 53,699.79 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 103 | ||
฿ 54,220.11 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 104 | ||
฿ 54,740.44 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 105 | ||
฿ 55,260.77 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 106 | ||
฿ 55,781.10 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 107 | ||
฿ 56,301.43 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 108 | ||
฿ 56,821.76 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 109 | ||
฿ 57,342.09 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 110 | ||
฿ 57,862.42 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 111 | ||
฿ 58,382.75 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 112 | ||
฿ 58,903.08 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 113 | ||
฿ 59,423.40 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 114 | ||
฿ 59,943.73 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 115 | ||
฿ 60,464.06 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 116 | ||
฿ 60,984.39 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 117 | ||
฿ 61,504.72 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 118 | ||
฿ 62,025.05 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 119 | ||
฿ 62,545.38 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 120 | ||
฿ 63,065.71 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 121 | ||
฿ 63,586.04 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 122 | ||
฿ 64,106.37 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 123 | ||
฿ 64,626.70 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 124 | ||
฿ 65,147.02 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 125 | ||
฿ 65,667.35 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 126 | ||
฿ 66,187.68 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 127 | ||
฿ 66,708.01 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 128 | ||
฿ 67,228.34 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 129 | ||
฿ 67,748.67 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 130 | ||
฿ 68,269.00 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 131 | ||
฿ 68,789.33 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 132 | ||
฿ 69,309.66 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 133 | ||
฿ 69,829.99 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 134 | ||
฿ 70,350.31 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 135 | ||
฿ 70,870.64 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 136 | ||
฿ 71,390.97 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 137 | ||
฿ 71,911.30 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 138 | ||
฿ 72,431.63 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 139 | ||
฿ 72,951.96 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 140 | ||
฿ 73,472.29 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 141 | ||
฿ 73,992.62 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 142 | ||
฿ 74,512.95 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 143 | ||
฿ 75,033.28 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 144 | ||
฿ 75,553.60 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 145 | ||
฿ 76,073.93 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 146 | ||
฿ 76,594.26 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 147 | ||
฿ 77,114.59 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 148 | ||
฿ 77,634.92 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 149 | ||
฿ 78,155.25 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 150 | ||
฿ 78,675.58 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 151 | ||
฿ 79,195.91 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 152 | ||
฿ 79,716.24 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 153 | ||
฿ 80,236.57 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 154 | ||
฿ 80,756.89 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 155 | ||
฿ 81,277.22 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 156 | ||
฿ 81,797.55 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 157 | ||
฿ 82,317.88 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 158 | ||
฿ 82,838.21 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 159 | ||
฿ 83,358.54 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 160 | ||
฿ 83,878.87 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 161 | ||
฿ 84,399.20 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 162 | ||
฿ 84,919.53 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 163 | ||
฿ 85,439.86 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 164 | ||
฿ 85,960.19 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 165 | ||
฿ 86,480.51 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 166 | ||
฿ 87,000.84 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 167 | ||
฿ 87,521.17 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 168 | ||
฿ 88,041.50 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 169 | ||
฿ 88,561.83 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 170 | ||
฿ 89,082.16 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 171 | ||
฿ 89,602.49 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 172 | ||
฿ 90,122.82 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 173 | ||
฿ 90,643.15 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 174 | ||
฿ 91,163.48 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 175 | ||
฿ 91,683.80 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 176 | ||
฿ 92,204.13 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 177 | ||
฿ 92,724.46 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 178 | ||
฿ 93,244.79 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 179 | ||
฿ 93,765.12 | CABLE | 1 Piece(s) | 3 Day(s) | 100 or More | 180 |
Loading...
Category | CAT5e | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | CC-LINK IE | Standard | UL | Cable Conductor | Stranded Wire |
Conductor Size | AWG26 (0.12sq) | No. of Cores | 4 Pair (4P) | Cable Outer Diameter(mm) | 6.0 to 6.9 |
Color | Black | Sheath Material | PVC | Finished outer diameter(mm) | 6.8 |
How can we improve?
How can we improve?