1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lead-Free Heat Resistant Vinyl Insulated Shield Wire UL2405-SW/R

CABLE

Lead-Free Heat Resistant Vinyl Insulated Shield Wire UL2405-SW/R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,477.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

300 V ULAWM2405 compatible, eco-friendly shielded cable with PVC insulator

 
Part Number
UL2405-SW/R AWG22X2-H-305
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,477.49

CABLE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(m) 305 AWG size(AWG) 22 Number Of Cores(Core) 2
Logarithm 1 Finished outer diameter(mm) 4.3 Shield Available
Representative Standard UL / CSA(c-UL) Sheath (outer coating) color Gray Grounding Wire NA
Sheath (outer coating) material PVC Insulation body materials PVC