UL3266 UL Standard Lead Free Irradiated Cross-Linked Flame Retardant PE Cable

Brand :
HITACHI CABLE

Caution

    Product Description

    • UL3266 type /UL (Underwriters Laboratories Inc.) standard supported
    • Lead free irradiated cross-linked flame-retardant PE insulation as RoHS complied wires.
    • Hitachi specification:SP23-90775F
    • Appliance Wiring Material UL 758, CSA C22.2 No.127, No.210.2
    • Flammability VW-1, FT1, -F
    • 300V cable for flame retardant.
    • Operating temperature range 125℃.
    • Application Internal wiring for electronic equipment. Lead wires of coils
    • Size range: 30~16AWG
    • Insulation color: Black, White, Red, Green, Yellow, Blue, Brown, Orange, Gray, Violet
    • Can order cable for 2 sizes of length 305m.
    and 610m.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat