1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

UL3265 UL Standard Lead Free Irradiated Cross-Linked Flame Retardant PE Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,316.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• UL3265 type /UL (Underwriters Laboratories Inc.) standard supported
• Lead free irradiated cross-linked flame-retardant PE insulation as RoHS complied wires.
• Hitachi specification:SP23-90775F
• Appliance Wiring Material UL 758, CSA C22.2 No.210.2
• Flammability VW-1, FT1, -F
• 150V cable for flame retardant.
• Operating temperature range 125℃.
• Application Internal wiring for hair dryers and small electric heaters.
• Size range: 30~20AWG
• Insulation color: Black, White, Red, Green, Yellow, Blue, Brown, Orange, Gray, Violet, Pink, Light blue
• Can order cable for 1 size of length 610m.

 
Part Number
UL3265 AWG22-BE-610
UL3265 AWG22-BK-610
UL3265 AWG22-BN-610
UL3265 AWG22-GN-610
UL3265 AWG22-H-610
UL3265 AWG22-O-610
UL3265 AWG22-PL-610
UL3265 AWG22-R-610
UL3265 AWG22-W-610
UL3265 AWG22-Y-610
UL3265 AWG24-BE-610
UL3265 AWG24-BK-610
UL3265 AWG24-BN-610
UL3265 AWG24-GN-610
UL3265 AWG24-H-610
UL3265 AWG24-O-610
UL3265 AWG24-PL-610
UL3265 AWG24-R-610
UL3265 AWG24-W-610
UL3265 AWG24-Y-610
UL3265 AWG26-BE-610
UL3265 AWG26-BK-610
UL3265 AWG26-BN-610
UL3265 AWG26-GN-610
UL3265 AWG26-O-610
UL3265 AWG26-R-610
UL3265 AWG26-W-610
UL3265 AWG26-Y-610
UL3265 AWG28-BE-610
UL3265 AWG28-BK-610
UL3265 AWG28-BN-610
UL3265 AWG28-GN-610
UL3265 AWG28-H-610
UL3265 AWG28-R-610
UL3265 AWG28-W-610
UL3265 AWG28-Y-610
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAWG size
(AWG)
Finished outer diameter
(mm)
Sheath (outer coating) color

฿ 5,194.00

CABLE 1 Piece(s) 3 Day(s) 221.36[Blue] Blue

฿ 5,194.00

CABLE 1 Piece(s) 3 Day(s) 221.36Black

฿ 5,194.00

CABLE 1 Piece(s) 3 Day(s) 221.36Brown

฿ 5,194.00

CABLE 1 Piece(s) 3 Day(s) 221.36Green

฿ 5,194.00

CABLE 1 Piece(s) 3 Day(s) 221.36Gray

฿ 5,194.00

CABLE 1 Piece(s) 3 Day(s) 221.36Orange

฿ 12,183.33

CABLE 1 Piece(s) 3 Day(s) 221.36Purple

฿ 5,194.00

CABLE 1 Piece(s) 3 Day(s) 221.36Red

฿ 5,194.00

CABLE 1 Piece(s) 3 Day(s) 221.36White

฿ 5,194.00

CABLE 1 Piece(s) 3 Day(s) 221.36Yellow

฿ 4,338.02

CABLE 1 Piece(s) 3 Day(s) 241.21[Blue] Blue

฿ 4,338.02

CABLE 1 Piece(s) 3 Day(s) 241.21Black

฿ 4,338.02

CABLE 1 Piece(s) 3 Day(s) 241.21Brown

฿ 4,338.02

CABLE 1 Piece(s) 3 Day(s) 241.21Green

฿ 11,695.21

CABLE 1 Piece(s) 3 Day(s) 241.21Gray

฿ 4,338.02

CABLE 1 Piece(s) 3 Day(s) 241.21Orange

฿ 11,658.42

CABLE 1 Piece(s) 3 Day(s) 241.21Purple

฿ 4,338.02

CABLE 1 Piece(s) 3 Day(s) 241.21Red

฿ 4,338.02

CABLE 1 Piece(s) 3 Day(s) 241.21White

฿ 4,338.02

CABLE 1 Piece(s) 3 Day(s) 241.21Yellow

฿ 3,960.47

CABLE 1 Piece(s) 3 Day(s) 261.08[Blue] Blue

฿ 5,542.18

CABLE 1 Piece(s) 3 Day(s) 261.08Black

฿ 3,960.47

CABLE 1 Piece(s) 3 Day(s) 261.08Brown

฿ 3,960.47

CABLE 1 Piece(s) 3 Day(s) 261.08Green

฿ 3,960.47

CABLE 1 Piece(s) 3 Day(s) 261.08Orange

฿ 3,960.47

CABLE 1 Piece(s) 3 Day(s) 261.08Red

฿ 3,960.47

CABLE 1 Piece(s) 3 Day(s) 261.08White

฿ 3,960.47

CABLE 1 Piece(s) 3 Day(s) 261.08Yellow

฿ 3,316.39

CABLE 1 Piece(s) 3 Day(s) 280.98[Blue] Blue

฿ 3,316.39

CABLE 1 Piece(s) 5 Day(s) 280.98Black

฿ 3,316.39

CABLE 1 Piece(s) 3 Day(s) 280.98Brown

฿ 9,091.79

CABLE 1 Piece(s) 3 Day(s) 280.98Green

฿ 12,623.24

CABLE 1 Piece(s) 3 Day(s) 280.98Gray

฿ 3,316.39

CABLE 1 Piece(s) 3 Day(s) 280.98Red

฿ 3,316.39

CABLE 1 Piece(s) 3 Day(s) 280.98White

฿ 3,316.39

CABLE 1 Piece(s) 3 Day(s) 280.98Yellow

Loading...

  1. 1

Basic Information

Overall Length(m) 610 Number Of Cores(Core) 1 Shield NA
Representative Standard UL / CSA(c-UL)