UL1672 UL Standard Lead Free Irradiated Cross-Linked Vinyl Double Insulated Wire

Brand :
HITACHI CABLE

Caution

    Product Description

    • UL1672 type /UL (Underwriters Laboratories Inc.) standard supported
    • Lead free irradiated cross-linked PVC insulation as RoHS complied wires
    • Hitachi specification:SP23-90771A
    • Appliance Wiring Material UL 758, CSA C22.2 No.210.2
    • Flammability VW-1, FT1, -F
    • 300V cable for general purposes.
    • Operating temperature range 105℃.
    • Application Internal wiring for electric or electronic equipment.
    • Size range: 26~16AWG
    • Insulation color: Black, White, Red, Green, Yellow, Blue, Brown, Orange, Gray, Violet, Pink, Light blue
    • Can order cable for 2 sizes of length 305m. and 610m.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    UL1672 AWG22-R-610 | UL1672 UL Standard Lead Free Irradiated Cross-Linked Vinyl Double Insulated Wire | HITACHI CABLE | MISUMI Thailand