MAX‑LOC

Brand :
MOLEX
Caution
Product Description
A Brad Micro-Change (M12) accessory for connectors. Gaskets and lock nuts available.
Features and Specifications
Part numer: 5601, MAX-LOC Lock Nut 1/2" NPT
Part numer: 5611, MAX-LOC Gasket Sealing Ring, 1/2" NPT, Black
General
| Part Number | 5601 | 5611 |
|---|---|---|
| Category | Cable Grips | |
| Series | 130099 | |
| Eye Type | N/A | |
| O-Ring | No | |
| Overview | Strain-Relief Cord Grips | |
| Product Name | MAX-LOC | |
| Type | Lock Nut | Gasket |
| UPC | 78678872191 | 78678872196 |
| Use With | 1/2" NPT MAX-LOC Strain Relief 130096, 130097, 130098, 130099 | 1/2" NPT MAX-LOC Strain Relief 130096, 130097, 130098, 130099 |
Physical
| Part Number | 5601 | 5611 |
|---|---|---|
| Approximate Break Strength | N/A | N/A |
| Bale Length | N/A | N/A |
| Body Style | N/A | N/A |
| Cable Diameter | N/A | N/A |
| Color - Grommet | N/A | N/A |
| Gender | N/A | N/A |
| Material - Body | Zinc Plated Steel | Neoprene |
| Material - Grip | N/A | N/A |
| Mesh Length | N/A | N/A |
| Net Weight | 6.000/g | 0.954/g |
| Number of Holes | 1 | 1 |
| Thread Size | 1/2" NPT | 1/2" NPT |
MAX-LOC Drawings
Outline drawing - Part number: 5601
Outline drawing - Part number: 5611