Brad Mini-Change Single Connector

Brand :
MOLEX
Caution
Product Description
Excellent quality that withstand harsh industrial environment and weather environment, and
replacement of input/output devices such as sensors, encoders, switches and others in industrial machine can be performed easily.
Brad Mini-Change Single Connector
| Part Number | 1A4000-34 | 1A4006-34 | 1A5000-34 | 1A5006-34 | 1R4030 | 8R5L30 | 81590 | 848549100 | 848549101 | 848549102 |
|---|---|---|---|---|---|---|---|---|---|---|
| Category | Field Attachable / Accessories | Industrial Receptacles | Industrial Tees and Splitters | Industrial Receptacles | ||||||
| Series | 130017 | 130013 | 120070 | 120068 | 84854 | |||||
| IP Rating | IP67 | |||||||||
| Material - Contact | Copper Alloy | - | - | - | ||||||
| Overview | Brad Mini-Change Connectors | |||||||||
| Product Name | Mini-Change | Mini-Change | Micro-Change (M12) | Mini-Change | ||||||
| Type | Field Attachable Connector | Bulkhead Feed-Through | ||||||||
Physical Specifications
Mini-Change Field Attachable

Drawing, part number: 1A400-34
| Part Number | 1A4000-34 | 1A4006-34 | 1A5000-34 | 1A5006-34 |
|---|---|---|---|---|
| Cable Diameter | 5.08-11.43mm (.200-.450") | |||
| Coupling Type | Internal Thread | External Thread | Internal Thread | External Thread |
| Diagnostics / LEDs | No | |||
| Diagnostics Port | No | |||
| Gender | Female | Male | Female | Male |
| Keyway | Single | |||
| Material - Connector Body | Nylon | |||
| Material - Coupling Nut | Nickel-plated Brass | |||
| Material - Plating Mating | Gold | |||
| Net Weight | 49.441/g | 57.500/g | 50.000/g | 59.874/g |
| Orientation | Straight | |||
| Poles | 4 | 5 | ||
| Temperature Range - Operating | -20 to +80 °C | |||
| Wire Size AWG | 15 to 24 | |||
Mini-Change A-Size and Micro-Change (M12) Bulkhead Feed-Through

Part number: 1AR4030

Part number: 8R5L30
| Part Number | 1R4030 | 8R5L30 |
|---|---|---|
| Coupling Type | Internal Thread | |
| Gender | Female-Male | |
| Keyway | Single | |
| Length | 0.049m | 0.47m |
| Material - Component | Nickel-plated Brass | |
| Mounting Thread Size | 7/8" - 16 UN-2A | M12 x 1.0 |
| Net Weight | 91.172/g | 45.250/g |
| Orientation | Straight | |
| Panel Mount | Front | |
| Poles | 4 | 5 |
| Temperature Range - Operating | -20 to +80 °C | |
| Wire Size AWG | N/A | |
| Wire/Cable Type | N/A | |
Micro-Change (M12) Solid Body Splitter

Part number: 81590
| Part Number | 85190 |
|---|---|
| Drop Connector | Micro-Change (M12) |
| Drop Gender | Male |
| Keyway | Single |
| LED Indicator | No |
| Left Trunk Connector | Micro-Change (M12) |
| Left Trunk Gender | Female |
| Leg 1 Length | N/A |
| Leg 2 Length | N/A |
| Material - Cable Jacket | N/A |
| Material - Connector Body | PVC |
| Material - Coupling Nut | Black Epoxy Coated Zinc |
| Net Weight | 93.031/g |
| Poles | 3 Female/4 Male |
| Right Trunk Connector | Micro-Change (M12) |
| Right Trunk Gender | Female |
| Temperature Range - Operating | -20 to +105 °C |
Mini-Change Solder Cup Connector

Product picture of series 84854
| Part Number | 848549100 | 848549101 | 848549102 |
|---|---|---|---|
| Coupling Type | Internal Thread | External Thread | Internal Thread |
| Gender | Female | Male | Female |
| Keyway | Single | ||
| Length | N/A | ||
| Material - Component | Black Annodized Aluminum | ||
| Mounting Thread Size | 1/2" - 14 NPT | ||
| Net Weight | - | 65.000/g | - |
| Orientation | Straight | ||
| Panel Mount | N/A | ||
| Poles | 5 | 4 | |
| Temperature Range - Operating | -20 to +80 °C | ||
| Wire Size AWG | N/A | ||
| Wire/Cable Type | N/A | ||
Electrical Specifications
| Part Number | 1A4000-34 | 1A4006-34 | 1A5000-34 | 1A5006-34 | 1R4030 | 8R5L30 | 81590 | 848549100 | 848549101 | 848549102 |
|---|---|---|---|---|---|---|---|---|---|---|
| Current - Maximum per Contact | 10.0A | 8.0A | 8.0A | 4.0A | 8.0A | 10.0A | ||||
| Voltage - Maximum | 600V AC/DC | 300V AC/DC | 60V AC/DC | 24V DC | 600V AC | |||||