(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brad Mini-Change accessory caps available. Use for dust proofing etc.
Category | Field Attachable / Accessories |
---|---|
Series | 130201 |
Comments | Nickel plated steel bead chain with loop included |
IP Rating | N/A |
Material - Contact | N/A |
Overview | Brad Mini-Change Connectors |
Product Name | Mini-Change |
Type | Accessory - Closure Cap |
UPC | 78678821188 |
Part Number | 650085 |
---|---|
Cable Diameter | N/A |
Coupling Type | External Thread |
Diagnostics / LEDs | No |
Diagnostics Port | No |
Gender | Male |
Keyway | N/A |
Material - Connector Body | Zinc Die-Cast with Black Epoxy |
Material - Coupling Nut | N/A |
Material - Plating Mating | N/A |
Net Weight | 20.340/g |
Orientation | N/A |
Poles | N/A |
Temperature Range - Operating | N/A |
Wire Size AWG | N/A |
Current - Maximum per Contact: N/A
Voltage - Maximum: N/A
Outline drawings
Loading...
Type | Other | Color | Black | Product type | Cap |
---|
How can we improve?
How can we improve?