Brad Micro-Change (M12) Single Connector

Caution
Product Description
Excellent quality that withstand harsh industrial environment and weather environment, and
replacement of input/output devices such as sensors, encoders, switches and others in industrial machine can be performed easily.
Brad Micro-Change (M12) Single Connector

Reference product image, part number: 081205EMF00000

Part number: 8A400032
Features
| Part Number | Category | Series | IP Rating | Overview | Type |
|---|---|---|---|---|---|
| 081205EMF00000 | Industrial Tees and Splitters | 120068 | IP67 | Brad Micro-Change (M12) Connectors | Splitter - Solid Body |
| 8A400031 | Field Attachable / Accessories | 120071 | Field Attachable Connector | ||
| 8A400032 | |||||
| 8A400132 | |||||
| 8A400631 | |||||
| 8A400632 | |||||
| 8A500032 | |||||
| 8A500132 | |||||
| 8A500631 | |||||
| 8A500632 | |||||
| 81594R | Industrial Tees and Splitters | 120068 | Splitter - Solid Body | ||
| DND100 | Field Attachable / Accessories | 130039 | Terminator | ||
| KASLS01225 | Field Attachable / Accessories | 120230 | Brad M23 Signal and Power Connectors | Field Attachable Connector |
Physical Specifications
Splitter
| Part Number | 081205EMF00000 | 81594R |
|---|---|---|
| Drop Connector | Micro-Change (M12) | |
| Drop Gender | Male | |
| Keyway | Single | |
| LED Indicator | No | |
| Left Trunk Connector | Micro-Change (M12) | |
| Left Trunk Gender | Female | |
| Leg 1 Length | N/A | |
| Leg 2 Length | N/A | |
| Material - Cable Jacket | N/A | |
| Material - Connector Body | PUR | TPE |
| Material - Coupling Nut | Nickel-plated Brass | Black Epoxy Coated Zinc |
| Net Weight | 29.470/g | 37.343/g |
| Poles | 5 | 3 Female/4 Male |
| Right Trunk Connector | Micro-Change (M12) | |
| Right Trunk Gender | Female | |
| Temperature Range - Operating | -25 to +90 °C | -25 to +105 °C |
Field Attachable Connector
| Part Number | 8A400031 | 8A400032 | 8A400132 | 8A400631 | 8A400632 | 8A500032 | 8A500132 | 8A500631 | 8A500632 | DND100 |
|---|---|---|---|---|---|---|---|---|---|---|
| Cable Diameter | 2.50-6.50mm (.098-.256") | 4.10 - 8.10mm (.161-.319") | 3.30-6.60mm (.130-.260") | 4.10 - 8.10mm (.161-.319") | 3.30-6.60mm (.130-.260") | 4.10 - 8.10mm (.161-.319") | N/A | |||
| Coupling Type | Internal Thread | External Thread | Internal Thread | External Thread | ||||||
| Diagnostics / LEDs | No | |||||||||
| Diagnostics Port | No | |||||||||
| Gender | Female | Male | Female | Male | ||||||
| Keyway | Single | None | ||||||||
| Material - Connector Body | Polyamide | PA | Polyamide | |||||||
| Material - Coupling Nut | Brass | Nickel-plated Brass | Black Epoxy Coated Zinc | |||||||
| Material - Plating Mating | Silver | Gold | ||||||||
| Net Weight | 29.700/g | 32.658/G | 30.198/g | 22.380/g | 0.062/lb | 36.730/g | 45.359/g | 25.401/g | 29.000/g | 98.000/g |
| Orientation | Straight | 90° Angle | Straight | 90° Angle | Straight | |||||
| Poles | 4 | 5 | ||||||||
| Temperature Range - Operating | -25 to +90 °C | 0 to +60 °C | ||||||||
| Wire Size AWG | N/A | 18 | N/A | |||||||
Drawing

Reference drawing, part number: 081205EMF00000
(For more drawings, please refer to the Part Number section, Related To column.)