Brad Micro-Change (Device Net) Tee Adapter

Brand :
MOLEX
Caution
Product Description
Quick and easy replacement of industrial machine sensors, encoders, switches, and other I/O devices. Boasts superior quality and is capable of withstanding harsh industrial and weather conditions.
Brad Micro-Change (Device Net) Tee Adapter, Features and Specifications
General
| Part Number | DN3020 | DNETAUXPT |
|---|---|---|
| Category | Industrial Tees and Splitters | |
| Series | 130035 | |
| IP Rating | IP67 | |
| Overview | DeviceNet Solutions | |
| Product Name | DeviceNet Trunk | |
| Type | Drop Tee | Power Tap Tee |
| UPC | 78172553130 | 78678850378 |
Physical
| Part Number | DN3020 | DNETAUXPT |
|---|---|---|
| Color - Cable Jacket | Gray | N/A |
| Drop Connector | Mini-Change | Mini-Change |
| Drop Gender | Female | Female |
| Keyway | Single | Single |
| LED Indicator | No | No |
| Left Trunk Connector | Mini-Change | Mini-Change |
| Left Trunk Gender | Female | Female |
| Leg 1 Length | N/A | N/A |
| Leg 2 Length | N/A | N/A |
| Length | 0.072m | N/A |
| Material - Cable Jacket | TPE | N/A |
| Material - Connector Body | TPE | TPE |
| Material - Coupling Nut | Die-Cast Zinc | Black Epoxy Coated Zinc |
| Net Weight | 95.254/g | 91.625/g |
| Poles | 5 | 4 |
| Right Trunk Connector | Mini-Change | Mini-Change |
| Right Trunk Gender | Male | Male |
| Temperature Range - Operating | -20 °C to +80 °C | -20 °C to +80 °C |
Electrical
| Part Number | DN3020 | DNETAUXPT |
|---|---|---|
| Current Maximum per Contact | 8.0A | 10.0A |
| Voltage - Maximum | 600V AC/DC | 600V DC |
Agency Certification
| Part Number | DN3020 | DNETAUXPT |
|---|---|---|
| CSA | LR6837 | N/A |
| UL | E152210 | E152210 |
Brad Micro-Change (Device Net) Tee Adapter Drawings
Part number: DN3020
DeviceNet 5 Pole, Tee Female to Male
Part number: DNETAUXPT
DeviceNet Mini-Change Tee, 4 Poles, Female/Male with Female Drop