1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Accessory For Heating Enclosure - Thermostat

FILTER FAN ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,002.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for heating control. This thermostat can also be used as an alarm sensor to monitor the temperature inside the enclosure.

[Features]
· Uses a quick connection method whereby the terminal connection can be screwed in from the outside
· Can be flexibly mounted on a vertical or horizontal 35‑mm rail compliant with EN 50 022,
or the supplied adapter can be used for snap-type fastening onto the TS enclosure frame or a mounting plate.

[Paint color]
· RAL 7035
[Bundled items]
· Bottom mounting adapter, mounting plate

 
Part Number
3110000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,002.07

FILTER FAN ACCESSORIES 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Classification Thermostat Rated voltage(V) 24 to 230 AC / 24 to 60 DC Temperature setting range(°C) 5 to 60
Main body color Light gray External dimensions(mm) W 71 × H 71 × D 33.5

Please check the type/dimensions/specifications of the part 3110000 in the Accessory For Heating Enclosure - Thermostat series.