1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Enclosure Heater - Continuous Heat Output 10-150 W, No Fan

ENCLOSURE HEATER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Enclosure Heater - Continuous Heat Output 10-150 W, No Fan
  • Enclosure Heater - Continuous Heat Output 10-150 W, No Fan
  • Enclosure Heater - Continuous Heat Output 10-150 W, No Fan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,305.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a fanless PTC heater. Continuous heating power: A wide range of products are available from 10 W up to 150 W.

[Bundled items]
· PTC heater, quick clamp connector, anchoring parts

 
Part Number
3105320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,305.26

ENCLOSURE HEATER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Classification Board Heater Board Heater Voltage(V) Other Continuous heat output(W) 18 to 20
Rated voltage(V) 110 to 240 AC Applicable fuse(A) 2 External dimensions(mm) W 45 × H 120 × D 46

Please check the type/dimensions/specifications of the part 3105320 in the Enclosure Heater - Continuous Heat Output 10-150 W, No Fan series.