1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory For Thermoelectric Cooler - Drainage Hose

COOLER ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,606.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for draining condensate. It can be connected to the enclosure cooling unit and the water-cooled heat exchanger.

 
Part Number
3301606
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,606.06

COOLER ACCESSORY 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Product type Length 5 m Part No. 3201.□□□
Material PVC

Please check the type/dimensions/specifications of the part 3301606 in the Accessory For Thermoelectric Cooler - Drainage Hose series.