1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermoelectric Cooler - Total Cooling Capacity / Heat Output 100 W

THERMOELECTRIC COOLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,245.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product specifications]
· Materials: aluminum, anodized
· Paint color: Cover: RAL7024 (graphite gray [Munsell 5PB3/1])
· Protection grade: IP 34 (external circulation), IP 54 (internal circulation)
[Bundled items]
· Thermoelectric cooler unit, pre-wiring (plug-in terminal strip),
installation accessories, parameter setting software

 
Part Number
3201300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 52,245.00

THERMOELECTRIC COOLER 1 Piece(s) 65 Day(s) 10

Loading...

  1. 1

Basic Information

Type Cooler Cooling Capacity 100W Rated Voltage DC24V
Mounting Method Side Mounting Rated voltage(V) 24 DC Cooling capacity(W) 100
Heat output(W) 100 Applicable fuse(A) 10 Operating temperature range(°C) -30 to +60
Cooling setting range(°C) +5 to +55 Heating setting range(°C) -10 to +20 Permissible mounting depth(mm) 100
External dimensions(mm) W 125 × H 400 × D 155