1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory For Filter Fan - Filter Louver (3237200)

FILTER FAN ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

To ventilate by convection, you can install the Filter Louver on the top and bottom of the enclosure.

[Product specifications]
· Materials: ABS plastic (UL 94-5VA compliant)
· Paint color: RAL 7035
· Protection grade: IP 54 (including filter mat)
[Bundled items]
· Filter louver, filter mat

 
Part Number
3237200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSExternal dimensions
(mm)
Required cut-out, Width
(mm)
Required cut-out, Height
(mm)

฿ 892.50

FILTER FAN ACCESSORIES 1 Piece(s) 5 Day(s) 10W 116.5 × H 116.5 × D 169292

Loading...

  1. 1

Basic Information

Type Other Material ABS/plastic Color RAL 7035

Please check the type/dimensions/specifications of the part 3237200 in the Accessory For Filter Fan - Filter Louver series.

Products with similar specification

Part Number
3238200
3239200
3240200
3243200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSExternal dimensions
(mm)
Required cut-out, Width
(mm)
Required cut-out, Height
(mm)

฿ 1,110.00

1 Piece(s) 45 Day(s) 10W 148.5 × H 148.5 × D 24124124

฿ 1,222.50

1 Piece(s) 5 Day(s) 10W 204 × H 204 × D 24177177

฿ 1,410.00

1 Piece(s) 5 Day(s) 10W 255 × H 255 × D 25224224

฿ 1,642.50

1 Piece(s) 5 Day(s) 10W 323 × H 323 × D 25292292