1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory For Filter Fan - Fine Filter Mat【5 Pieces Per Package】

FILTER FAN ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,334.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reliably removes most dust particles less than 10 μm in size.
Can withstand temperatures up to 100°C (made of random nonwoven fabric with a stepped structure)

 
Part Number
3183100 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,334.08

฿ 991.35

FILTER FAN ACCESSORIES 1 Pack(s)

5 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Type Other Material Synthetic fibers Filter grade F5/M
External dimensions(mm) W 289 × H 289 × D 12 Part No. 3243.□□□ / 3244.□□□ / 3245.□□□

Please check the type/dimensions/specifications of the part 3183100 in the Accessory For Filter Fan - Fine Filter Mat series.